EZ-KIT Lite™ Evaluation Kit for ADSP-21160 Processor
The ADSP-21160 EZ-KIT Lite™ provides developers with a cost-effective method for initial evaluation of the ADSP-21160 processor. The EZ-KIT Lite includes an ADSP-21160M DSP desktop evaluation board ...More
EZ-KIT Lite™ Evaluation Kit for ADSP-21160 Processor
Product Description
The ADSP-21160 EZ-KIT Lite™ provides developers with a cost-effective method for initial evaluation of the ADSP-21160 processor. The EZ-KIT Lite includes an ADSP-21160M DSP desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB based PC-hosted tool set.
With this EZ-KIT Lite, users can learn more about ADI's ADSP-2116x hardware and software development and prototype applications. The ADSP-21160 EZ-KIT Lite provides an evaluation suite of the VisualDSP++ development environment with the C/C++ compiler, assembler, and linker. All software tools are limited to use with the EZ-KIT Lite.
Part Number:ADDS-21160-EZLITE
Available:
Now
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
Development Tools
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
EZ-KIT Lite™ Evaluation Kit for ADSP-21160 Processor Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-21160-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $600.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close