EZ-KIT Lite Evaluation Kit for ADSP-21161 SHARC Processor

The ADSP-21161N EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-21161N processor. The EZ-KIT Lite includes an ADSP-21161N processor desktop ...More

EZ-KIT Lite Evaluation Kit for ADSP-21161 SHARC Processor

Product Description

The ADSP-21161N EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-21161N processor. The EZ-KIT Lite includes an ADSP-21161N processor desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB based PC-hosted tool set.

With this EZ-KIT Lite, users can learn more about ADI's ADSP-21161N hardware and software development and prototype applications. The ADSP-21161N EZ-KIT Lite provides an evaluation suite of the VisualDSP++ development environment with the C/C++ compiler, assembler, and linker. All software tools are limited to use with the EZ-KIT Lite.

Part Number:
ADZS-21161N-EZLITE

Available:
Now

Additional Link Port Cables Available:
Link Port Cables

DSP Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

Features

  • ADSP-21161 processor
  • 48MB (8M x 48bit) SDRAM
  • AD1836 96 kHz audio codec
  • AD1852 96 kHz auxiliary DAC
  • Digital Audio Interface
  • USB version 1.1 compliant interface
  • 14-pin emulator connector for JTAG interface
  • Evaluation suite of VisualDSP++
  • CE Certified

Test Drive Tools

VisualDSP++ Development Software Test Drive Download
Download a 90-day free trial of VisualDSP++.

Product Image

21161-HARDWARE Product Image
Product Image for 21161-HARDWARE

Minimum Requirements

  • Pentium® 166 MHz or greater
  • Windows 2000/XP
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices