ADSP-21369 SHARC EZ-KIT Lite Evaluation Kit
The ADSP-21369 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-21367, ADSP-21368 and/or ADSP-21369 SHARC® Processor architecture via a USB-based, ...More
ADSP-21369 SHARC EZ-KIT Lite Evaluation Kit
Product Description
The ADSP-21369 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-21367, ADSP-21368 and/or ADSP-21369 SHARC® Processor architecture via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about Analog Devices' (ADI's) ADSP-21369 hardware and software development and quickly prototype a wide range of applications.
The EZ-KIT Lite includes an ADSP-21369 SHARC Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.
An Analog Devices SHARC USB EZ-Extender daughter board (sold separately) can attach to the ADSP-21369 EZ-KIT Lite using the three expansion connectors, allowing a USB 2.0 peripheral to directly connect to the ADSP21369 external port and interface with the EZ-KIT Lite.
EZ-Extenders Available For This Kit
SHARC USB- EZ-Extender Daughter Board
Part Number:
ADZS-21369-EZLITE
Available:
Now
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- ADSP-21369 SHARC Processor
- AD1835 stereo, 96 kHz, 24-bit codec
- 1M x 8-bit FLASH memory
- 1M x 32-bit x 4 banks SDRAM
- 512K x 8-bit SRAM
- 2 Mbit SPI FLASH memory
- ADM3202 RS-232 driver/receiver
- USB-based debugger interface
- Evaluation suite of VisualDSP++ development tools
Product Image
- Enlarge
Product Image for ADSP-21369 SHARC EZ-KIT Lite Evaluation Kit
null
Product Image for 21369-HARDWARE
ADSP-21369 SHARC EZ-KIT Lite Evaluation Kit Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-21369-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $500.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close