ADSP-21160M: SHARC, 80 MHz, 600 MFLOPS, 3.3v I/O, 2.5v core, floating point
The ADSP-21160M DSP is a SHARC processor that is optimized for applications such as telephony, medical imaging, radar/sonar electronics, communications, 3D graphics and imaging. The ADSP-21160M ...More
ADSP-21160M: SHARC, 80 MHz, 600 MFLOPS, 3.3v I/O, 2.5v core, floating point
Product Description
The ADSP-21160M DSP is a SHARC processor that is optimized for applications such as telephony, medical imaging, radar/sonar electronics, communications, 3D graphics and imaging. The ADSP-21160M features a Single-Instruction-Multiple-Data (SIMD) architecture.
Using two computational units (ALU, Barrel Shifter, MAC, Register files), the ADSP-21160M can have a five fold performance increase versus the ADSP-2106x on a range of DSP algorithms. It is code compatible with ADI's popular first generation ADSP-2106x SHARC DSPs. Like other SHARCs, the ADSP-21160M is a 32-bit processor that is optimized for high performance DSP applications. The ADSP-21160M includes an 80 MHz core for processing both 32-bit fixed-point and (32-bit, 40-bit) floating-point data types, a dual-ported 4 Mbit on-chip SRAM, an integrated I/O processor with multiprocessing support, and multiple internal busses to eliminate I/O bottlenecks.
The ADSP-21160M is optimized for multiprocessing topologies; SHARC supports multiprocessing via link ports or an external port. In the diagram below, both cluster and link port multiprocessing is shown. Over the external port up to six 21160Ms may be connected together without any additional support logic. The arbitration for this shared bus is integrated on-chip. Each SHARC in the cluster has access to every SHARC's internal memory. Through the external port connection, optional external memory may be shared as well.
The six link ports are another way to gluelessly connect a multiprocessing system. Both, the links and the cluster can be used simultaneously and systems with hundreds of SHARC DSPs can be developed using both peripherals.
Maximize Speed, Minimize Size
The ADSP-21160M is offered in a 27mm x 27mm 400-ball PBGA (Plastic Ball Grid Array) package 40% smaller than processors in this performance class.
More Processing Per Watt
In addition to small size and high performance, the 21160M's power dissipation enables new levels of MFLOPS per watt. The ADSP-21160M typical power dissipation is 2 watts, enabling 240 MFLOPS of performance per watt. This allows designers to use multiple processors on a PCI card within the PCI power limit of 25 watts. With eight 21160M DSPs, providing 480 MFLOPS each, a standard PCI card design can obtain 3.84 GFLOPS performance and leave 9 watts for other circuitry.
The ADSP-21160M is supported by hundreds of readily available third-party hardware and software products and ADI's powerful VisualDSP++ development system, allowing for fast and easy development, debug and deployment.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
SHARC Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
ADSP-21160M Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-21160MKB-80 | Prodn | 400 ball BGA | 400 | Comm. | $186.43 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-21160MKBZ-80 | Prodn | 400 ball BGA | 400 | Comm. | $169.49 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
21160-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-21160-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $600.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close