ADSP-21262: 3rd Generation Low Cost 32-Bit Floating-Point SHARC DSP
The ADSP-21262 is the first member of the third-generation of SHARC® programmable DSPs. A range of applications such as high-quality audio and automotive entertainment systems, voice recognition, ...More
ADSP-21262: 3rd Generation Low Cost 32-Bit Floating-Point SHARC DSP
Product Description
The ADSP-21262 is the first member of the third-generation of SHARC® programmable DSPs. A range of applications such as high-quality audio and automotive entertainment systems, voice recognition, medical appliances and measurement devices benefit from the ADSP-21262’s integration of large on-chip memory with a wide variety of peripherals—thereby speeding time to market and keeping costs low.
The ADSP-21262 is based on the SHARC DSP core that supports execution of 32-bit fixed-point and 32/40-bit floating-point arithmetic formats. With its core running at 200MHz (5 ns instruction cycle time), the ADSP-21262 is capable of executing complex Fast Fourier Transform (FFT) operations—1024-point complex FFT in 46us, more than 2.6x faster than comparatively priced processors. In audio applications, the single-instruction, multiple data (SIMD) mode effectively doubles the processor performance.
The ADSP-21262 is designed with the highest level of integration, including 2 Mbit of on-chip dual-ported SRAM and 4 Mbit of mask programmable ROM memory. This large on-chip dual-ported memory enables sustained processor and I/O performance, without the need for external memory. System I/O is achieved through six full-duplex serial ports, four timers, a 16-bit parallel port, a serial peripheral interface (SPI), 22 zero-overhead Direct Memory Access (DMA) channels delivering fast data transfers without processor intervention and an innovative Digital Applications Interface (DAI) offering complete software control through its Signal Routing Unit (SRU).
Digital Applications Interface (DAI) for Simplified I/O System Development
The ADSP-21262 introduces the Digital Applications Interface (DAI), an architecture that enables complete software programmability of various peripherals. The flexibility and ease-of-use of the SHARC programming model, combined with the DAI, allow manufacturers to deploy one hardware configuration into multiple product offerings with different I/O requirements.
Connections are made using the flexible Signal Routing Unit (SRU), a matrix routing group of pins that provides configurable and flexible connectivity between all DAI components and the SRU. The peripherals connected through the DAI are: a precision clock generator (PCG), an input data port (IDP), six SPORTS (serial ports), six flag inputs, six flag outputs, three timers and the SRU. The IDP provides an additional input path to the DSP core, configurable as 8 channels of receive serial data or as 7 channels of receive serial data and a single channel of up to a 20-bit wide parallel data. This level of integration enables the designer to take full advantage of a wide variety of peripherals without sacrificing the overall system performance.
CROSSCORE Development Tools
3rd Generation SHARC DSP members are supported by ADI’s CROSSCORE brand of award winning development tools. The CROSSCORE components include the VisualDSP++™ software development environment, EZ-KIT Lite™ evaluation systems, and emulators.
VisualDSP++ is an integrated software development environment, allowing for fast and easy development, debug, and deployment. The EZ-KIT Lite evaluation system provides an easy way to investigate the power of the ADI family of DSPs and begin to develop applications. Emulators are available for PCI and USB host platforms for rapid on-chip debugging. Additional development tools and algorithms are available from an extensive third-party development community.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
SHARC Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
VisualAudio Designer
Works in conjunction with VisualDSP++ integrated software development and d...
Features
- 200MHz (5ns) SIMD SHARC Core, capable of 1.2GFLOPS
- Code compatible with all SHARC DSPs
- Supports IEEE-compatible 32-bit floating-point, 40-bit floating-point and 32-bit fixed-point data types
- 2Mbit on-chip dual-ported SRAM; 4Mbit mask-programmable ROM
- 2.4Gbyte/sec on-chip bandwidth
- 6 independent Serial Ports - Supports: Standard DSP Serial mode, I2S mode, Left Justified Sample pair mode and TDM mode
- 22 Zero-overhead DMA channels
- SPI compatible interface and a 16-bit Parallel Port
- Digital Applications Interface (DAI)
- PLL capable of a variety of software multiplier ratios
- Four timers: 1 core and 3 general purpose timers supporting PWM generation mode, PWM capture/pulse width measurement mode and external event watchdog mode
- 136-ball BGA (12mm x 12mm) and 144-lead LQFP (20mm x 20mm) packages available in Commercial and Industrial temp ranges
Diagrams
- Enlarge
Functional Block Diagram for ADSP-21262
3rd Generation Low Cost 32-Bit Floating-Point SHARC DSP
Functional Block Diagram for ADSP-21262
ADSP-21262 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-21262SBBC-150 | Prodn | CHIP SCALE BGA | 136 | Ind | $24.14 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21262SBBCZ150 | Prodn | 136 ball CSPBGA | 136 | Ind | $21.94 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-21262SKBC-200 | Prodn | CHIP SCALE BGA | 136 | Comm. | $18.86 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-21262SKBC200R | Prodn | CHIP SCALE BGA | 136 | Comm. | $18.86 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-21262SKBCZ200 | Prodn | 136 ball CSPBGA | 136 | Comm. | $17.15 | 05/08/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-21262SKSTZ200 | Prodn | 144 ld LQFP (20x20mm) | 144 | Comm. | $18.01 | 12/19/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP21262SKBCZ200R | Prodn | 136 ball CSPBGA | 136 | Comm. | $17.15 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
21262-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-21262-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $500.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close