ADSP-21364: High Precision 32-Bit Floating-Point SHARC Processor for Professional Audio
The third generation of SHARC® Processors, which includes the ADSP-21262, ADSP-21266, ADSP-21267, ADSP-21364, and ADSP-21365, offers increased performance, audio and application-focused ...More
ADSP-21364: High Precision 32-Bit Floating-Point SHARC Processor for Professional Audio
Product Description
The third generation of SHARC® Processors, which includes the ADSP-21262, ADSP-21266, ADSP-21267, ADSP-21364, and ADSP-21365, offers increased performance, audio and application-focused peripherals, and memory configurations. All devices are pin-compatible and completely code-compatible with all prior SHARC Processors. These members of the SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats making them particularly suitable for high-end audio applications.
The ADSP-21364 offers the highest performance – 333MHz/2GFLOPs -- within the third generation SHARC Processor family. This level of performance makes the ADSP-21364 particularly well suited to address the increasing requirements of the professional audio market segment. High core performance combined with audio centric peripherals including a high-precision, 8-channel asynchronous sample rate converter makes the ADSP-21364 a very good choice in applications requiring industry-leading equalization, reverberation, and other effects processing.
Third generation SHARC Processors also integrate application-specific peripherals designed to simplify hardware design, minimize design risks, and ultimately reduce time to market. Grouped together, and broadly named the Digital Audio Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include but are not limited to serial ports, SPI ports, an Input Data Port, precision clock generators, and a high-precision 8-channel asynchronous sample rate converter functional block. This flexibility of resource utilization combined with the ease of use of the SHARC Processor programming model allow manufacturers to leverage a single hardware design for multiple products with varying I/O requirements.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
SHARC Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
VisualAudio Designer
Works in conjunction with VisualDSP++ integrated software development and d...
Features
- 333MHz /2GFLOPs SIMD SHARC core supporting IEEE 32-bit floating-point, 40-bit floating-point and 32-bit fixed-point data types
- 3Mbits SRAM
- 23 zero-overhead DMA channels
- High-precision 8-channel asynchronous sample rate converter based on the award-winning AD1896
- Digital Audio Interface (DAI) enabling user-definable access to peripherals including an input data port (IDP) and general purpose I/O
- 6 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
- 2 SPI-compatible ports supporting master and slave modes
- 16 Pulse Width Modulation (PWM) channels
- 3 full-featured timers
- PLL capable of 1x to 32x frequency multiplication
- 136-ball MBGA and 144-Ld LQFP E-Pad
package options - Commercial temperature range
Diagrams
- Enlarge
Functional Block Diagram for ADSP-21364
High Precision 32-Bit Floating-Point SHARC Processor for Professional Audio
Functional Block Diagram for ADSP-21364
ADSP-21364 Model Options
21364-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-21364-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $500.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close