ADSP-21366: High-Performance 32-bit Floating-Point SHARC Processor for Home Theater
The third generation of SHARC® Processors, which includes the ADSP-21261, ADSP-21262, ADSP-21266, ADSP-21267, ADSP-21363, ADSP-21364, ADSP-21365, and ADSP-21366 offers increased performance, audio ...More
ADSP-21366: High-Performance 32-bit Floating-Point SHARC Processor for Home Theater
Product Description
The third generation of SHARC® Processors, which includes the ADSP-21261, ADSP-21262, ADSP-21266, ADSP-21267, ADSP-21363, ADSP-21364, ADSP-21365, and ADSP-21366 offers increased performance, audio and application-focused peripherals, and memory configurations capable of supporting surround-sound decoder algorithms. All devices are pin-compatible with each other and completely code-compatible with all prior SHARC Processors. These members of the SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats making them particularly suitable for high-performance audio applications.
The ADSP-21366 offers the highest performance – 333 MHz/2 GFLOPs -- within the third generation SHARC Processor family. This level of performance makes the ADSP-21366 particularly well suited to address the increasing requirements of the consumer, professional, and automotive audio market segments. In addition to its higher core performance, the ADSP-21366 includes additional value-added peripherals such as an S/PDIF transmitter/receiver, and 8-channel asynchronous sample rate converter.
Third generation SHARC Processors also integrate application-specific peripherals designed to simplify hardware design, minimize design risks, and ultimately reduce time to market. Grouped together, and broadly named the Digital Audio Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include, but are not limited to, serial ports, SPI ports, S/PDIF Tx/Rx, and an 8-Channel asynchronous sample rate converter block.
SHARC Melody Platform for Home Theater
The SHARC Melody platform combines high-performance processors with optimized software, thus offering complete audio solutions to the consumer audio marketplace. The ADSP-21366, through on-chip ROM, offers industry standard audio decoder & post-processing algorithms such as:
These algorithms are factory mask-programmed, ensuring that single-chip system implementations are realized and system bill of materials costs are minimized.
* License agreement required from IP holders prior to receipt of silicon samples.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
SHARC Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- 333 MHz SIMD SHARC Core, capable of 2 GFLOPS peak performance
- 3Mbits SRAM ; 4 Mbits ROM embedded with industry-standard audio decode and post-processing algorithms
- 25 zero-overhead DMA channels
- Digital Audio Interface (DAI) enabling user-definable access to peripherals including an S/P DIF Tx/Rx, and 8-channel asynchronous sample rate converter.
- 6 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
- 2 SPI-compatible ports supporting master and slave modes
- 16 Pulse Width Modulation (PWM) channels
- 3 full-featured timers
- 136-ball MBGA and 144-Ld LQFP E-Pad
package options - Commercial and industrial temperature ranges
Diagrams
- Enlarge
Functional Block Diagram for ADSP-21366
High-Performance 32-bit Floating-Point SHARC Processor for Home Theater
Functional Block Diagram for ADSP-21366
ADSP-21366 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-21366BBC-1AA | Contact ADI | CHIP SCALE BGA | 136 | Ind | $29.83 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21366BBCZ-1AA | Contact ADI | CHIP SCALE BGA | 136 | Ind | $27.12 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21366BSWZ-1AA | Contact ADI | 144 ld LQFP-EP (20X20mm w/8.8mm Exposed Pad) | 144 | Ind | $32.55 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21366KBC-1AA | Contact ADI | CHIP SCALE BGA | 136 | Comm. | $24.86 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21366KBC-1AR | Contact ADI | CHIP SCALE BGA | 136 | Comm. | $ | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21366KBCZ-1AA | Contact ADI | CHIP SCALE BGA | 136 | Comm. | $22.60 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21366KBCZ-1AR | Contact ADI | CHIP SCALE BGA | 136 | Comm. | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21366KSWZ-1AA | Contact ADI | 144 ld LQFP-EP (20X20mm w/8.8mm Exposed Pad) | 144 | Comm. | $27.12 | 12/12/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21366YSWZ-2AA | Contact ADI | 144 ld LQFP-EP (20X20mm w/8.8mm Exposed Pad) | 144 | Ind | $32.55 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
21364-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-21364-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $500.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close