ADSP-21375: High-Performance 32-bit Floating-Point SHARC Processor
The ADSP-21375 SHARC® Processor family offers the highest MFLOP/$ performance for a variety of applications. The ADSP-21375 device is pin-compatible and code-compatible with prior SHARC Processors ...More
ADSP-21375: High-Performance 32-bit Floating-Point SHARC Processor
Product Description
The ADSP-21375 SHARC® Processor family offers the highest MFLOP/$ performance for a variety of applications. The ADSP-21375 device is pin-compatible and code-compatible with prior SHARC Processors such as the ADSP-21367 and ADSP-21369. This member of the SHARC Processor family is based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats, making them particularly suitable for cost optimized high precision applications.
SHARC Processors also integrate many peripherals designed to simplify hardware design, minimize system design risks, and reduce end-customer time to market. Grouped together, and broadly named the Digital Applications Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include, but are not limited to, serial ports and SPI ports block.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
SHARC Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- 266 MHz SIMD SHARC Core, capable of 1596 MFLOPS peak performance
- 0.5 Mbits SRAM
- 24 zero-overhead DMA channels
- Digital Applications Interface (DAI) enabling user-definable access to peripherals
- 4 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
- 2 SPI-compatible ports supporting master and slave modes
- 1 UART
- 1 TWI
- 2 full-featured timers
- 208 lead LQFP E_Pad package
- Commercial temperature ranges
Diagrams
- Enlarge
Functional Block Diagram for ADSP-21375
High-Performance 32-bit Floating-Point SHARC Processor
Functional Block Diagram for ADSP-21375
ADSP-21375 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-21375BSWZ-2B | Prodn | 208 ld LQFP (28x28x1.4mm w/7mm heatsink) | 208 | Ind | $11.79 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-21375KSWZ-2B | Prodn | 208 ld LQFP (28x28x1.4mm w/7mm heatsink) | 208 | Comm. | $9.83 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
21375-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-21375-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $550.00 | 11/21/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close