ADM101E:  Craft Port™ Tiny RS-232 Transceiver to Portable Applications

The ADM101 is a single-channel RS-232 driver and receiver in the Analog Devices Craft Port™ series, designed to operate from a single, +5V supply. A highly efficient charge-pump voltage inverter ...More

ADM101E:  Craft Port™ Tiny RS-232 Transceiver to Portable Applications

Product Description

The ADM101 is a single-channel RS-232 driver and receiver in the Analog Devices Craft Port™ series, designed to operate from a single, +5V supply. A highly efficient charge-pump voltage inverter generates an on-chip -5V supply, which eliminates the need for a negative power supply for the driver, and permits RS-232-compatible output levels to be developed using charge pump capacitors as small as 0.1uF.

Features

  • 460 kbit/s Transmission Rate
  • Single 5 V Power Supply
  • Compatible with RS-232 Input/Output Levels
  • 0.1 µF Charge Pump Capacitors
  • One Driver and One Receiver
  • On-Board DC-DC Converter
  • ±4.2 V Output Swing with 5 V Supply
  • Low Power BiCMOS: 500 µA ICC
  • Ultralow Power (1 µA) Shutdown Mode
  • 10-Lead µSOIC Package

Diagrams

ADM101E Diagram
Functional Block Diagram for ADM101E

Specifications

Protocols RS-232
Pwr Supply (Vnom) +5
#Tx 1
# Rx 1
Data Rate 460kbps
Low Power Shutdown Yes
Operating Temp Range -40 to +85

Explore Other Products

Part# Protocols Data Rate #Tx # Rx Pos Supply Supply Current (max) 15 kV ESD Low Pwr Shutdown Product Description Price* (1000-4999)
ADM2482E RS-422, RS-485 16Mbps 2 2 +3 to +5.5 6mA Yes No High Speed, 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver $4.66
ADM2484E RS-422, RS-485 500kbps 2 2 +3 to +5.5 2mA Yes No 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver $3.04
ADM2487E RS-422, RS-485 500kbps 2 2 +3 to +5.5 4mA Yes No 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver $3.64
ADM2491E RS-422, RS-485 16Mbps 2 2 +3 to +5.5 n/a No No High Speed, ESD-Protected, Half-/Full-Duplex, iCoupler Isolated RS-485 Transceiver $4.76
ADM3251E RS-232 460kbps 1 1 +4.5 to +5.5 110mA Yes No Isolated Single Channel, RS-232 Line Driver/Receiver $2.99
ADM4850 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No Yes 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers $0.71
ADM4854 RS-422, RS-485 115kbps 1 1 +4.75 to +5.25 160µA No No 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers $0.71
ADM560 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.41
ADM561 RS-232 116kbps 4 5 +3 to +3.6 5mA No Yes Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers $2.41
ADM232L RS-232 120kbps 2 2 +4.5 to +5.5 13mA No No +5V Powered, CMOS RS-232 Drivers/Receivers $1.27
ADM233L RS-232 120kbps 2 2 +4.75 to +5.25 13mA No No +5V Powered CMOS RS-232 Drivers/Receivers $2.79
ADM202 RS-232 120kbps 2 2 +4.5 to +5.5 6mA No No High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers $1.27
ADM203