AD632: Internally Trimmed Precision IC Multiplier
The AD632 is an internally-trimmed monolithic four-quadrant multiplier/divider. The AD632B has a maximum multiplying error of ±0.5% without external trims.
Excellent supply rejection, low ...More
AD632: Internally Trimmed Precision IC Multiplier
Product Description
The AD632 is an internally-trimmed monolithic four-quadrant multiplier/divider. The AD632B has a maximum multiplying error of ±0.5% without external trims.
Excellent supply rejection, low temperature coefficients and long term stability of the on-chip thin film resistors and buried zener reference preserve accuracy even under adverse conditions. The simplicity and flexibility of use provide an attractive alternative approach to the solution of complex control functions.
The AD632 is pin-for-pin compatible with the industry standard AD532 with improved specifications and a fully differential high impedance Z-input. The AD632 is capable of providing gains of up to X10, frequently eliminating the need for separate instrumentation amplifiers to precondition the inputs. The AD632 can be effectively employed as a variable gain differential input amplifier with high common-mode rejection. The effectiveness of the variable gain capability is enhanced by the inherent low noise of the AD632: 90 µV rms.
- Data Sheet Rev A, 06/1997 (pdf 177kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 391kB)
Features
- All Inputs (X, Y and Z) Differential, High Impedance for [(X1 - X2) (Y1 - Y2)/10] + Z2 Transfer Function
- Scale-Factor Adjustable to Provide up to X10 Gain
- Pretrimmed to ±0.5% Max 4-Quadrant Error
- Low Noise, Design: 90 µV rms,
10 Hz-10 kHz - Low Cost, Monolithic Construction
- Excellent Long-Term Stability
| Part# | Transfer Function | BW | Slew Rate (V/µs | Supply Voltage (V max) | Supply Current (max) | Error (%FS@25°C) | Settling Time | Output Swing | Input Voltage Range (V) | Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD532 | (X1-X2)(Y1-Y2)/(10V) | 1MHz | 45 | ±22 | 6 | 1 | 1µs | ± 10V | ±10 | -55 to 125°C | $16.95 |
| AD534 | (X1-X2)(Y1-Y2)/(10V)+Z2 | 1MHz | 20 | ±22 | 6 | 0.25 | 2µs | ± 11V | ±10 | -55 to 125°C | $17.77 |
| AD538 | Vy(Vz/Vx)^m | 400kHz | 1.4 | ±18 | 7 | 1 | - | ± 11V | ±10 | -55 to 125°C | $17.26 |
| AD539 | -VxVy/Vu | 25MHz | - | ±15 | 10.2 | 2.5 | - | ± 2.8mA | ±4.2 | -55 to 125°C | $18.99 |
| AD632 | [(X1X2)(Y1Y2)/10] + Z2 | 1MHz | 20 | ±22 | 6 | 0.5 | 2µs | ± 11V | ±12 | -55 to 125°C | $12.45 |
| AD633 | [(X1X2)(Y1Y2)/10] + Z | 1MHz | 20 | ±18 | 6 | 2 | 2µs | ± 11V | ±10 | -40 to 85°C | $4.15 |
| AD734 | [(X1X2)(Y1Y2)/U] + Z2 | 10MHz | 450 | ±16.5 | 12 | 0.4 | 200ns | 12V | ±12.5 | -55 to 125°C | $14.02 |
| AD834 | (4mA)*XY/(1V^2) | 500MHz | - | ±9 | 35 | 2 | - | ± 4.04mA | ±1 | -40 to 85°C | $17.71 |
| AD835 | [(X1X2)(Y1Y2)/U] + Z2 | 250MHz | 1,000 | ±5.5 | 25 | 2 | 20ns | ± 2.5V | ±1 | -40 to 85°C | $9.91 |
| ADL5391 | W= aXY/U+Z | 2000MHz | 8,800 | +5.5 | 135 | 1 | 2.1ns | Vpos-2.5 V | +2.5 | -40 to 85°C | $4.95 |
| MLT04 | [(X1X2)(Y1Y2)/2.5V] | 8MHz | 53 | ±5.25 | 20 | 5 | 1µs | ± 3V | ±2.5 | -40 to 85°C | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD632 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD632AD | Prodn | S/B OR B/B CERAMIC DIP | 14 | Ind | $27.23 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD632ADZ | Prodn | S/B OR B/B CERAMIC DIP | 14 | Ind | $26.05 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD632AH | Prodn | ROUND HEADER/METAL CAN | 10 | Ind | $12.45 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD632AHZ | Prodn | ROUND HEADER/METAL CAN | 10 | Ind | $12.45 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD632BD | Prodn | S/B OR B/B CERAMIC DIP | 14 | Ind | $44.67 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD632BDZ | Prodn | S/B OR B/B CERAMIC DIP | 14 | Ind | $42.73 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD632BH | Prodn | ROUND HEADER/METAL CAN | 10 | Ind | $21.66 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD632BHZ | Prodn | ROUND HEADER/METAL CAN | 10 | Ind | $21.66 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD632SD | Prodn | S/B OR B/B CERAMIC DIP | 14 | Mil | $60.52 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD632SD/883B | Prodn | S/B OR B/B CERAMIC DIP | 14 | Mil | $79.19 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD632SH | Prodn | ROUND HEADER/METAL CAN |