ADATE206: 500 MHz Dual DCL
The ADATE206 is a complete, single-chip solution that performs the pin electronics functions of driver, comparator, and active load (DCL) for ATE applications. The active load can be powered down if ...More
ADATE206: 500 MHz Dual DCL
Product Description
The ADATE206 is a complete, single-chip solution that performs the pin electronics functions of driver, comparator, and active load (DCL) for ATE applications. The active load can be powered down if not used.
The driver is a proprietary design that features three active modes: data high mode, data low mode, and term mode, as well as an inhibit state. The driver has low leakage (<10 nA) in High-Z mode. The output voltage range is −1.5 V to +6.5 V to accommodate a wide variety of test devices.
The ADATE206 supports four programmable Tr/Tf times for applications where slower edge rates are required. The edge rate selection is done via two static digital CMOS select bits. The input data to the driver can be inverted using a single CMOS logic bit. This feature can be used for system calibration or applications where complement input data is needed.
Applications
Data Sheet, Rev. A, 10/08
- Data Sheet Rev A, 10/2008 (pdf 306kB)
- (About Data Sheets)
Features
- Driver, comparator, and active load with inhibit mode function
- 500 MHz toggle rate
- Dynamic clamps
- Operating voltage range: −1.5 V to 6.5 V
- Output voltage swing: 200 mV to 8 V
- Four range adjustable slew rate
- True/complement data mode bit
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADATE206
500 MHz Dual DCL
Functional Block Diagram for ADATE206
ADATE305 - 250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH
AD5560 - 1.2A Programmable Device Power Supply with Integrated 16-bit Level Setting DACs
ADATE304 - 200 MHz Dual Integrated DCL with Level Setting DACs, Per Pin PMU, and Per Chip VHH
AD5522 - Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
| Part# | Configuration | Channels | Watts Per Channel (W) | Vmin | Vmax | Reflection Clamps | Comparator BW (MHz) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD53040G | D | 1 | 1.15 | -3 | 8 | - | - | 20-Lead PSOP | $21.00 |
| ADATE205 | DCL | 2 | 1.15 | -1.5 | 6.5 | X | 1000 | 100-Lead TQFP | - |
| ADATE206 | DCL | 2 | 1.4 | -1.5 | 6.5 | X | 1000 | 100-Lead TQFP | - |
| ADATE209 | D | 2 | 0.5 | -1.5 | 3.5 | - | - | 49-Ball FCBGA | - |
| ADATE302-02 | DCL | 2 | 1.7 | -6/-5.5 | 9.5/10.5 | X | 1000 | 84-Ball FCBGA | - |
| ADATE304 | DAC, DCL, PMU | 2 | 0.8 | -2/-1.5 | 6/6.5 | X | 500 | 84-Ball FCBGA | - |
| ADATE305 | DAC, DCL, PMU | 2 | 0.85 | -2/-1.5 | 6/6.5 | X | 500 | 100-Lead TQFP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADATE206 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADATE206BSV | Prodn | TQFP 1.0 MM W/ THERMAL PAD | 100 | Ind | - | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADATE206BSVZ | Prodn | TQFP 1.0 MM W/ THERMAL PAD | 100 | Ind | - | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close