ADATE305: 250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH
The ADATE305 is a complete, single-chip solution that performs the pin electronic functions of the driver, the comparator, and the active load (DCL), per pin PMU, and dc levels for ATE applications. ...More
ADATE305: 250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH
Product Description
The ADATE305 is a complete, single-chip solution that performs the pin electronic functions of the driver, the comparator, and the active load (DCL), per pin PMU, and dc levels for ATE applications. The device also contains an HVOUT driver with a VHH buffer capable of generating up to 13.5 V.
The driver features three active states: data high mode, data low mode, and term mode, as well as an inhibit state. The inhibit state, in conjunction with the integrated dynamic clamp, facili-tates the implementation of a high speed active termination. The ADATE305 supports two output voltage ranges: −2.0 V to +6.0 V and −1.5 V to +6.0 V by adjusting the positive and negative supply voltages.
The ADATE305 can be used as either a dual single-ended drive/ receive channel or a single differential drive/receive channel. Each channel of the ADATE305 features a high speed window comparator per pin for functional testing, as well as a per pin PMU with FV, or FI and MV, or MI functions. All necessary dc levels for DCL functions are generated by on-chip 14-bit DACs. The per pin PMU features an on-chip 16-bit DAC for high accuracy and contains integrated range resistors to minimize external component counts.
The ADATE305 uses a serial bus to program all functional blocks and has an on-board temperature sensor for monitoring the device temperature.
Applications
Data Sheet, Rev. 0, 8/08
- Data Sheet Rev 0, 08/2008 (pdf 93kB)
- (About Data Sheets)
Features
- Driver
See Data Sheet for Additional Information - Comparator
Window and differential comparator
500 MHz input equivalent bandwidth - Load
±12 mA maximum current capability - Per pin PMU
See Data Sheet for Additional Information
- Levels
See Data Sheet for Additional Information - HVOUT output buffer
0 V to 13.5 V output range - 100-lead, 14 mm × 14 mm,
TQFP_EP package - 900 mW per channel with no load
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADATE305
250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH
Other Diagrams for ADATE305
250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH
ADATE305 Pin Configuration
Functional Block Diagram for ADATE305
ADATE302-02 - 500 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs,
and Per Pin PMU
AD5522 - Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
ADATE304 - 200 MHz Dual Integrated DCL with Level Setting DACs, Per Pin PMU, and Per Chip VHH
AD5560 - 1.2A Programmable Device Power Supply with Integrated 16-bit Level Setting DACs
| Part# | Configuration | Channels | Watts Per Channel (W) | Vmin | Vmax | Reflection Clamps | Comparator BW (MHz) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD53040G | D | 1 | 1.15 | -3 | 8 | - | - | 20-Lead PSOP | $21.00 |
| ADATE205 | DCL | 2 | 1.15 | -1.5 | 6.5 | X | 1000 | 100-Lead TQFP | - |
| ADATE206 | DCL | 2 | 1.4 | -1.5 | 6.5 | X | 1000 | 100-Lead TQFP | - |
| ADATE209 | D | 2 | 0.5 | -1.5 | 3.5 | - | - | 49-Ball FCBGA | - |
| ADATE302-02 | DCL | 2 | 1.7 | -6/-5.5 | 9.5/10.5 | X | 1000 | 84-Ball FCBGA | - |
| ADATE304 | DAC, DCL, PMU | 2 | 0.8 | -2/-1.5 | 6/6.5 | X | 500 | 84-Ball FCBGA | - |
| ADATE305 | DAC, DCL, PMU | 2 | 0.85 | -2/-1.5 | 6/6.5 | X | 500 | 100-Lead TQFP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.