PKD01:  Monolithic Peak Detector with Reset-and-Hold Mode

The PKD01 tracks an analog input signal until a maximum amplitude is reached.The maximum value is then retained as a peak voltage on a hold capacitor. Being a monolithic circuit, the PKD01 offers ...More

This product is currently being phased out of production.
Not recommended for new designs.

For assistance in finding alternate products, please use the selection table below.

PKD01:  Monolithic Peak Detector with Reset-and-Hold Mode

Product Description

The PKD01 tracks an analog input signal until a maximum amplitude is reached.The maximum value is then retained as a peak voltage on a hold capacitor. Being a monolithic circuit, the PKD01 offers significant performance and package density advantages over hybrid modules and discrete designs without sacrificing system versatility. The matching characteristics attained in a monolithic circuit provide inherent advantages when charge injection and droop rate error reduction are primary goals.

Features

  • Monolithic Design for Reliability and Low Cost
  • High Slew Rate: 0.5 V/µs
  • Low Droop Rate
    TA = 25°C: 0.1 mV/ms
    TA = 125°C: 10 mV/ms
  • Low Zero-Scale Error: 4 mV
  • Digitally Selected Hold and Reset Modes
  • Reset to Positive or Negative Voltage Levels
  • Logic Signals TTL and CMOS Compatible
  • Uncommitted Comparator On-Chip
  • Available in Die Form

Diagrams

PKD01 Diagram
Functional Block Diagram for PKD01

Specifications

# Channels 1
Supply Voltage (V) +/-15
Acquisition Time (to .01% 3.5µs
Droop Rate 0.07mV/ms
Slew Rate (V/µs) 0.5
Temp Range (° C) -55 to +85 Cerdip
Package CERDIP,PDIP

Explore Other Products

Part# # Channels Supply Voltage (V) Acquisition Time (to .01% Aperture Jitter Droop Rate Slew Rate (V/µs) Temp Range (° C) Package Price* (1000-4999)
AD585 1 +/-15, +/-12 3µs 0.5ns 1mV/ms 10 -25 to 85, 0 to 70 , 55 to 125 LCC, PDIP, PLCC $10.30
AD684 4 +/- 5 3µs 75ps 0.1µV/µs - -45 to 85, -55 to 125, 0 to 70 CERDIP $37.94
AD781 1 +/-15 700ns 75ps 0.1µV/µs - -45 to 85, -55 to 125, 0 to 70 CERDIP, PDIP $7.54
AD783 1 +/- 5 250ns 20ps .02µV/µs - 0 to 70 CERDIP, SOIC $12.87
PKD01 1 +/-15 3.5µs - 0.07mV/ms 0.5 -55 to +85 Cerdip CERDIP, PDIP -
SMP04 4 +/- 5 3.5µs - 2mV/ms 3 -45 to 85 CERDIP, PDIP, SOIC $5.00
SMP08 8 +/- 5 3.6µs - 2mV/ms 3 -45 to 85 PDIP, SOIC $7.99
SMP18 8 +/- 5 3.5µs - 2mV/ms 6 -45 to 85 PDIP, SOIC, TSSOP $7.37

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.