ADP3303:  High Accuracy anyCAP® 200 mA Low Dropout Linear Regulator

The ADP3303 is a member of the ADP330x family of precision low dropout anyCAP® voltage regulators. The ADP3303 stands out from the conventional LDOs with a novel architec-ture, an enhanced process and ...More

ADP3303:  High Accuracy anyCAP® 200 mA Low Dropout Linear Regulator

Product Description

The ADP3303 is a member of the ADP330x family of precision low dropout anyCAP® voltage regulators. The ADP3303 stands out from the conventional LDOs with a novel architec-ture, an enhanced process and a new package. Its patented design requires only a 0.47 µF output capacitor for stability. This device is stable with any capacitor regardless of its ESR (Equivalent Series Resistance) value, including ceramic types (MLCC) for space restricted applications. The ADP3303 achieves exceptional accuracy of ±0.8% at room temperature and ±1.4% overall accuracy over temperature, line and load regulations. The dropout voltage of the ADP3303 is only 180 mV (typical) at 200 mA.

In addition to the new architecture and process, ADI's new proprietary thermally enhanced package (Thermal Coastline) can handle 1 W of power dissipation without external heatsink or large copper surface on the PC board. This keeps PC board real estate to a minimum and makes the ADP3303 very attractive for use in portable equipment.

The ADP3303 operates with a wide input voltage range from 3.2 V to 12 V and delivers a load current in excess of 200 mA. It features an error flag that signals when the device is about to lose regulation or when the short circuit or thermal overload protection is activated. Other features include shutdown and optional noise reduction capabilities. The ADP330x anyCAP® LDO family offers a wide range of output voltages and output current levels from 50 mA to 200 mA:

ADP3300 (50 mA, SOT-23)
ADP3301 (100 mA)
ADP3302 (100 mA, Dual Output)

Features

  • High Accuracy Over Line and Load ±0.8% @ at +25°C, ±1.4% Over Temperature
  • Ultralow Dropout Voltage: 180 mV (Typ) @ 200 mA
  • Requires Only CO = 0.47 µF for Stability
  • anyCAP = Stable with All Types of Capacitors (Including MLCC)
  • 3.2 V to 12 V Supply Range
  • Current and Thermal Limiting
  • Low Noise
  • Dropout Detector
  • Low Shutdown Current: < 1 µA
  • Thermally Enhanced SO-8 Package
  • Excellent Line and Load Regulation
    Performance

Diagrams

ADP3303 Diagram
Functional Block Diagram for ADP3303

Specifications

Vout Preset Voltages (V) 2.7,3,3.2,3.3,5
Vin Range (Vmin to Vmax) 3.2 to 12
Iout (max) 200mA
Supply Current (max) 0.4mA
V-dropout@Rated Iout (mV) 400mV
Tot Accuracy (±%) 1.4%
Package SOIC-8
# of Outputs 1
Line Regulation 0.01mV/V
Load Regulation 0.013mV/mA
Shutdown Yes
Operating Temp Range -20 to +85

Explore Other Products

ADP2108 - Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter

ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator

Subscribe to New Products Feed
Part# Vout Preset Vout Adj Range Iout (max) Vin Range (Vmin to Vmax) Supply Current (max) Vdropout @ Rated Iout Vout Setpoint Acc Vout Total Acc Shutdown Product Description Pos Supply Operating Temp Range Price* (1000-4999)
ADP120 16 Presets From 1.2-3.3V n/a 100mA 2.3 to 5.5 35µA 60mV to 80mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 100 mA, Low Quiescent Current, CMOS Linear Regulator +2.3 to +5.5 -40 to +125 $0.26
ADP121 16 Presets From 1.2-3.3V n/a 150mA 2.5 to 5.5 40µA 90mV to 120mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT +2.3 to +5.5 -40 to +125 $0.27
ADP130 31 Presets From 0.8-3.0V n/a 350mA 1.2 to 3.6 220µA 70mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator +1.2 to +3.6 -40 to +125 $0.33
ADP1707 16 Presets From 0.75-3.3V, With Tracking n/a 1A 2.5 to 5.5 1.55mA 345mV to 365mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.12
ADP1708 n/a 0.8V to 5.0V 1A 2.5 to 5.5 1.55mA 345mV to 365mV n/a 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.09
ADP1740 7 Presets--0.75 to 2.5V n/a 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $1.20
ADP1741 n/a 0.75V to 3.0V 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output +1.6 to +3.6 -40 to +125 $1.20
ADP1752 7 Presets--0.75 to 2.5V n/a 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
ADP1753 n/a 0.75V to 3.0V 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin, Adjustable-Vout LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
ADP1754 7 Presets--0.75 to 2.5V n/a 1.2A 1.6 to 3.6 1.4mA 200mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 1.2A, Low-Vin, Low Dropout Linear Regulator +1.6 to +3.6 -40 to +125 $0.95
ADP1755 n/a 0.75V to 3.0V 1.2A 1.6 to 3.6 1.4mA 200mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 1.2A, Low-Vin, Adjustable-Vout Low Dropout Linear Regulator