ADM1060: Multi Power Supply Sequencer & Supervisor
Analog Devices' broad portfolio of solutions for power supply sequencing has now grown even larger with the addition of two new families of sequencing IC's. The More
ADM1060: Multi Power Supply Sequencer & Supervisor
Product Description
Analog Devices' broad portfolio of solutions for power supply sequencing has now grown even larger with the addition of two new families of sequencing IC's. The ADM1062, ADM1063, ADM1064, ADM1065, ADM1066 , and ADM1067 Super Sequencers™ are the newest programmable devices offering more channels, greater accuracy and smaller size.
The ADM1085, ADM1086, ADM1087, and ADM1088 Simple Sequencers™ are cascadeable analog supply sequencers that enable a capacitor adjustable time delay between the enabling of Voltage Regulators all in an SC70 Package.
The ADM1060 combines power supply sequencing with monitoring/supervising in a single chip on multi-power supply systems.
- Data Sheet Rev B, 01/2004 (pdf 451kB)
- (About Data Sheets)
Features
- Faults detected on 7 independent supplies
- 1 High Voltage supply (up to 14.4V)
- 4 Positive Voltage Only Supplies (up to 6V)
- 2 Positive/Negative Voltage supplies (up to +6V OR down to -6V)
- Watchdog Detector Input- Timeout delayprogrammable from 200ms to 12.8sec
- 4 General Purpose Logic Inputs
- Programmable Logic Block- combinatorial andsequencing logic control of all inputs and outputs
- 9 Programmable Output Drivers
- Open Collector (external resistor required)
- Open Collector with internal pull-up to VDD
- Fast Internal pull-up to VDD
- Open Collector with internal pull-up to VPn
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADM1060
Multi Power Supply Sequencer & Supervisor
Functional Block Diagram for ADM1060
ADM1186 - Quad Voltage Sequencer and Monitor with Programmable Timing
ADM1184 - 0.8% Accurate Quad Voltage Monitor
| Part# | # Supplies Monitored | Volt Monitoring Accuracy | # Output Drivers | FET Drive/Enable Output | Sequencing | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADM1085 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | $0.34 |
| ADM1086 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | $0.34 |
| ADM1087 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | $0.34 |
| ADM1088 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | - |
| ADM1184 | 4:Cascadeable | 0.8% | 4 | Enable | Up | 10-Lead MSOP | $2.42 |
| ADM1185 | 4:Cascadeable | 0.8% | 4 | Enable | Up | 10-Lead MSOP | $1.21 |
| ADM1186 | 4:Cascadeable | 0.8% | 4 | - | Up & Down | 16 ld QSOP, 20-ld QSOP | $3.02 |
| ADM6819 | 2:Cascadeable | 2.6% | 1 | FET Drive | Up | 6-ld SOT-23 | $1.21 |
| ADM6820 | 2:Cascadeable | 2.6% | 1 | FET Drive | Up | 6-ld SOT-23 | $1.21 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1060 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1060ARU | Prodn | 28 ld TSSOP | 28 | Ind | $7.24 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM1060ARU-REEL | Prodn | 28 ld TSSOP | 28 | Ind | $7.24 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM1060ARU-REEL7 | Prodn | 28 ld TSSOP | 28 | Ind | $7.24 | 11/21/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM1060ARUZ | Prodn | 28 ld TSSOP | 28 | Ind | $6.58 | 11/21/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM1060ARUZ-REEL7 | Prodn | TSSOP 4.4 MM | 28 | Ind | $7.24 | 12/26/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADM1060EBZ | Prodn | EVALUATION BOARDS | - | TBD | $253.00 | 11/21/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close