ADM1066: Super Sequencer® with Margining Control and Auxiliary ADC Inputs
The ADM1066 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple-supply systems. In addition to these ...More
ADM1066: Super Sequencer® with Margining Control and Auxiliary ADC Inputs
Product Description
The ADM1066 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple-supply systems. In addition to these functions, the ADM1066 integrates a 12-bit ADC and six 8-bit voltage output DACs. These circuits can be used to implement a closed-loop margining system that enables supply adjustment by altering either the feedback node or reference of a dc-to-dc converter using the DAC outputs.
Supply margining can be performed with a minimum of external components. The margining loop can be used for in-circuit testing of a board during production (for example, to verify board functionality at −5% of nominal supplies), or it can be used dynamically to accurately control the output voltage of a dc-to-dc converter.
Applications
Features
- Complete supervisory and sequencing solution for up to 10 supplies
- 10 supply fault detectors enable supervision of supplies to
<0.5% accuracy at all voltages at 25°C
<1.0 % accuracy across all voltages and temperatures - 5 selectable input attenuators allow supervision of
Supplies up to 14.4 V on VH
Supplies up to 6 V on VP1 to VP4 (VPn) - 5 dual-function inputs, VX1 to VX5 (VXn)
High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
General-purpose logic input - Complete voltage-margining solution for 6 voltage rails
10 programmable output drivers (PDO1 to PDO10)
- Open collector with external pull-up
- Push/pull output, driven to VDDCAP or VPn
- Open collector with weak pull-up to VDDCAP or VPn
- Internally charge-pumped high drive for use with external N-FET (PDO1 to PDO6 only)
- 6 voltage output 8-bit DACs (0.300 V to 1.551 V) allow voltage adjustment via dc-to-dc converter trim/feedback node
- 12-bit ADC for readback of all supervised voltages
- 2 auxiliary (single-ended) ADC inputs
- Reference input (REFIN) has 2 input options
Driven directly from 2.048 V (±0.25%) REFOUT pin
More accurate external reference for improved ADC performance - Device powered by the highest of VPn, VH for improved redundancy
Sequencing engine (SE) implements state machine control of PDO outputs
- State changes conditional on input events
- Enables complex control of boards
- Power-up and power-down sequence control
- Fault event handling
- Interrupt generation on warnings
- Watchdog function can be integrated in SE
- Program software control of sequencing through SMBus
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM1066
Super Sequencer® with Margining Control and Auxiliary ADC Inputs
Other Diagrams for ADM1066
Super Sequencer® with Margining Control and Auxiliary ADC Inputs
ADM1066 Pin Configurations
Functional Block Diagram for ADM1066
ADM1184 - 0.8% Accurate Quad Voltage Monitor
ADM1186 - Quad Voltage Sequencer and Monitor with Programmable Timing
| Part# | # Supplies Monitored | Volt Monitoring Accuracy | # Output Drivers | FET Drive/Enable Output | Voltage Readback | Supply Adj/Margining | Programming Method | Temp Sensor | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADM1060 | 7 | 2.5% | 9 | Both | - | - | SMBus | - | 28 ld TSSOP | $6.58 |
| ADM1062 | 10 | 1% | 10 | Both | 12-bit ADC | 12-bit ADC+6 DACs | SMBus | 1 External, 1 Internal | 40 ld LFCSP , 48 ld TQFP | $7.59 |
| ADM1063 | 10 | 1% | 10 | Both | 12-bit ADC | - | SMBus | 1 Internal, 2 External | 40 ld LFCSP , 48 ld TQFP | $8.35 |
| ADM1064 | 10 | 1% | 10 | Both | 12-bit ADC | - | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $7.84 |
| ADM1065 | 10 | 1% | 10 | Both | - | - | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $5.82 |
| ADM1066 | 12 | 1% | 10 | Both | 12-bit ADC | 12-bit ADC+6 DACs | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $8.60 |
| ADM1067 | 10 | 1% | 10 | Both | - | 6 DACs | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $6.58 |
| ADM1068 | 8 | 1% | 8 | Both | - | - | SMBus | - | 32 ld LQFP | $4.05 |
| ADM1069 | 8 | 1% | 8 | Both | 12-bit ADC | 12-bit ADC+4 DACs | SMBus | - | 32 ld LQFP | $4.40 |
| ADM1085 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1086 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1087 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1088 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | - |
| ADM1184 | 4 | 0.8% | 4 | Enable | - | - | Analog | - | 10-Lead MSOP | $2.42 |
| ADM1185 | 4 | 0.8% | 4 |