ADM697:  µP Supervisor with Chip Enable Signals, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current

The ADM696/ADM697 supervisory circuits offer complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, ...More

ADM697:  µP Supervisor with Chip Enable Signals, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current

Product Description

The ADM696/ADM697 supervisory circuits offer complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, backup-battery switchover, watchdog timer, CMOS RAM write protection, and power failure warning.

The ADM696/ADM697 are available in 16-pin DIP and small outline packages and provide the following functions:

  • Power-On Reset output during power-up, power-down and brownout conditions. The RESET voltage threshold is adjustable using an external voltage divider. The RESET output remains operational with VCC as low as 1 V.
  • A Reset pulse if the optional watchdog timer has not been toggled within specified time.
  • Separate watchdog time-out and low line status outputs.
  • Adjustable reset and watchdog timeout periods.
  • A 1.3 V threshold detector for power fail warning, low battery detection, or to monitor a power supply other than VCC.
  • Battery backup switching for CMOS RAM, CMOS micro-processor or other low power logic
  • (ADM696).
  • Write protection of CMOS RAM or EEPROM (ADM697).
  • The ADM696/ADM697 is fabricated using an advanced epitaxial CMOS process combining low power consumption (5 mW), extremely fast Chip Enable gating (5 ns) and high reliability. RESET assertion is guaranteed with VCC as low as 1 V. In addition, the power switching circuitry is designed for minimal voltage drop thereby permitting increased output current drive of up to 100 mA without the need for an external pass transistor.

    Features

    • Superior Upgrade for MAX696/MAX697
    • Specified Over Temperature
    • Adjustable Low Line Voltage Monitor
    • Power OK/Reset Time Delay
    • Reset Assertion Down to 1 V VCC
    • Watchdog Timer—100 ms, 1.6 s, or Adjustable
    • Low Switch On Resistance
    • 1.5 O Normal, 20 O in Backup
    • 600 nA Standby Current
    • Automatic Battery Backup Switching (ADM696)
    • Fast On-Board Gating of Chip Enable Signals (ADM697)
    • Voltage Monitor for Power Fail or Low Battery Warning

    Diagrams

    • Enlarge
    • Symbols and Footprints
    ADM697 Diagram
    Functional Block Diagram for ADM697

    Specifications

    Typ Watchdog Timeout (ms) 100,1600,adj.
    Batt-Backup-Flg Yes
    Chip Enable Gating Yes
    Package DIP,SOIC
    Reset Threshold Summary 1.3V (Adjustable)
    Reset Output-Stage Active-High/Push-Pull,Active-Low/Push-Pull
    Min Reset Timeout (ms) 35
    Backup-Battery Switch No

    Explore Other Products

    AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

    Subscribe to New Products Feed
    <
    Part# Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Backup-Battery Switch Chip Enable Gating Typ Watchdog Timeout (ms) Package Product Description Price* (1000-4999)
    ADM8696 1.3V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ Backup Batt Switch, Adj Low Line V Monitor, Adj Watchdog Timer, Pwr Fail& Watchdog Status $2.72
    ADM8697 1.3V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull No Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ CE Inputs, Adj Low Line V Monitor, Adj Watchdog Timer; Low Line, Pwr Fail&Watchdog Status $2.72
    ADM696 1.3V (Adjustable) 35 Active-High/Push-Pull, Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Battery Switchover, Adj Low Line V Monitor, Adj Watchdog Timer, 100 mA Iout $2.63
    ADM697 1.3V (Adjustable) 35 Active-High/Push-Pull, Active-Low/Push-Pull No Yes 100, 1,600, adj. DIP, SOIC µP Supv with CE Inputs, Adj Low Line V Monitor, Adj W-dog Timer, Low Line, Pwr Fail & W-dog Status $2.63
    ADM692 4.4V 35 Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP µP Supervisor with Backup Battery Switchover, Watchdog, Power Fail Warning, Reset Generator $2.42
    ADM692A 4.4V 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC µP Supervisor w/ Battery Steering, Watchdog, Pwr Fail Warning, Active Low Reset, 250mA Iout $1.68
    ADM693 4.4V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor with Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 100mA $2.73
    ADM693A 4.4V 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor w/ Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 250mA Iout $1.85
    ADM8692 4.4V 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP, SOIC µP Supv w/ Backup Battery Switch, Watchdog, Power Fail Flag, 4.4V Vth, Active Low Reset, 100mA Iout $2.72
    ADM8693 4.4V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supervisor w/ Backup Battery Switching, Watchdog, Pwr Fail Flag, 4.4V Vth, 100mA Iout $2.72
    ADM800 4.4V & 4.65V 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Battery Switchover, Adj Reset &Watchdog Periods, CE Inputs, 4.4V/4.65V Threshold $2.33
    ADM802 4.4V & 4.65V 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC µP Supv w/ Backup Battery Switchover, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Output Current $2.23
    ADM805 4.4V & 4.65V 140 Active-High/Push-Pull Yes --- 1,600 DIP, SOIC µP Supv w/ Backup Battery Switchover, Watchdog, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Iout $2.23
    ADM690 4.65V 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP Supervisory Circuit w/ 4.65V Reset, Battery Switchover, Watchdog Timer, Power Fail Input $2.42
    ADM690A 4.65V 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC, SOP µP Supervisor with Backup-Battery Switchover, Watchdog Feature, Power-Fail Warning, 4.65V Threshold $1.52
    ADM691