Switching Regulators

ADP2108 - Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter

ADP2503 - 600 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

ADP2504 - 1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

Subscribe to New Products Feed

The ADP210x Switching Regulator portion of ADIsimPower can be downloaded as a stand-alone Excel-based tool.

ADI offers switching regulators that operate in step up, step down, and inverting modes. These devices are capable of generating a fixed or adjustable output voltage, and offer up to 2A of output current. Some of the features available in ADI’s portfolio of switching regulators are low battery detector, user adjustable current limit, a variety of switching frequencies, and a reduced number of external components.

ADIsimPower Design Tool
ADIsimPower Voltage Regulator Design Tool produces ready-to-go designs optimized for efficiency, space, cost, or part count.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Switching Regulators (Integrated Switches)

Add/Remove Parameters













Part#
Results: 12
Vin RangeVout Preset SummaryVout Adj OptionsIout (max)Isw (Peak)Supply Current (max)Switching FrequencyPrice* (1000-4999)
Sort
parameter
 
sortDescending sortAscending
 
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
 
sortDescending sortAscending
Filter by value

 


   
ADP11112V-30V3 Options/3.3V-12V1.2V to 30V, 1.2V to Vin1.5A1.5A110µA70 kHz $2.05
ADP21082.3V-5.5V11 Options/1V-3.3V---0.6A1.3A19µA3 MHz $0.80
ADP25042.3V-5.5V6 Options/2.8V-5V---1A1.3A38µA2.5 MHz $1.40
ADP16112.5V-5.5V-Vin to 20V1.2A1.2A600µA1.2 MHz $1.20
ADP16102.5V-5.5V-Vin to 12V1.2A1.2A600µA700 kHz or 1.2 MHz $1.12
ADP21022.7V-5.5V8 Options/0.8V-1.875V0.8V to 3.3V0.6A1A99µA3 MHz $1.23
ADP30512.7V-5.5V---0.8V to 5.5V0.5A1A300µA550 kHz $2.65
ADP21052.7V-5.5V4 Options/1.2V-3.3V0.8V to Vin1A1.5A30µA1.2 MHz $1.13
ADP21062.7V-5.5V4 Options/1.2V-3.3V0.8V to Vin1.5A2.25A30µA1.2 MHz $1.25
ADP21072.7V-5.5V4 Options/1.2V-3.3V0.8V to Vin2A2.9A30µA1.2 MHz $1.32
ADP25032.3V-5.5V6 Options/2.8V-5V---0.6A1A50µA2.5 MHz $1.30
ADP30503.6V-30V2 Options/3.3V & 5V1.25V to 12V1A1.5A1.5mA200 kHz $1.81
Sorted by Min Vin (Ascending), then Max Vin (Ascending)
back to top