ADSP-BF537: Blackfin Processor with Embedded Network Connectivity
The Blackfin® Processor family has been expanded to address the ever-increasing need for pervasive embedded network connectivity with two new family members. This connectivity is powerful when ...More
ADSP-BF537: Blackfin Processor with Embedded Network Connectivity
Product Description
The Blackfin® Processor family has been expanded to address the ever-increasing need for pervasive embedded network connectivity with two new family members. This connectivity is powerful when utilized in conjunction with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core across a wide range of end applications through the scalability of the pin and code compatibility of these new family members.
The ADSP-BF536 and ADSP-BF537 are a functional extension of the popular ADSP-BF531/ADSP-BF532/ADSP-BF533 processors, and they are ideally suited for a variety of networked applications. The ADSP-BF537 is the higher performance series member, with more embedded memory enabling higher throughput needs for embedded applications such as video security/surveillance and industrial-environment-based distributed control/factory automation applications. The ADSP-BF536 offers exceptional performance and is designed for low cost connected devices such as remote monitoring devices, VoIP, point-of-sale terminals, and biometrics/security applications. Both devices are ideally suited for a broad range of industrial, instrumentation, medical, and consumer appliance applications— allowing for scalability based upon the required network bandwidth and mix of control, plus signal processing needed in the end product.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
LabVIEW Embedded for Blackfin
A comprehensive graphical development environment for embedded design. Join...
VisualAudio Designer
Works in conjunction with VisualDSP++ integrated software development and d...
MoreFeatures
- Up to 600MHz High Performance Blackfin processor
- 132KB of on chip full speed SRAM
- 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
- Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing
- Full SIMD architecture, including instructions for accelerated video and image processing
- Embedded IEEE 802.3 Compliant 10/100 Ethernet MAC with buffered oscillator output to a separate PHY
- Controller Area Network (CAN) 2.0B interface
- Two-Wire Interface Controller
- Glueless Video Capture/Display Port
Diagrams
- Enlarge
Functional Block Diagram for ADSP-BF537
Blackfin Processor with Embedded Network Connectivity
Functional Block Diagram for ADSP-BF537
ADSP-BF537 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-BF537BBC-5A | Prodn | 182 ball CSPBGA (12x12x1.7mm) | 182 | Ind | $18.87 | 11/21/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF537BBCZ-5A | Prodn | 182 ball CSPBGA (12x12x1.7mm) | 182 | Ind | $17.15 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF537BBCZ-5AV | Prodn | 182 ball CSPBGA (12x12x1.7mm) | 182 | Ind | $19.09 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF537BBCZ-5B | Prodn | CHIP SCALE BGA | 208 | Ind | $17.15 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF537BBCZ-5BV | Prodn | CHIP SCALE BGA | 208 | Ind | $19.09 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF537KBCZ-6AV | Prodn | 182 ball CSPBGA (12x12x1.7mm) | 182 | Comm. | $21.20 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-BF537KBCZ-6BV | Prodn | CHIP SCALE BGA | 208 | Comm. | $21.20 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
BF537-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-BF537-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $350.00 | 11/21/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close