ADN2806:  622 Mbps Clock and Data Recovery IC

The ADN2806 provides the receiver functions for clock and data recovery, and data retiming for 622 Mbps NRZ data. The ADN2806 automatically locks to 622 Mbps data without the need for an external ...More

ADN2806:  622 Mbps Clock and Data Recovery IC

Product Description

The ADN2806 provides the receiver functions for clock and data recovery, and data retiming for 622 Mbps NRZ data. The ADN2806 automatically locks to 622 Mbps data without the need for an external reference clock or programming. In the absence of input data, the output clock drifts no more than ±5%. All SONET jitter requirements are met, including jitter transfer, jitter generation, and jitter tolerance. All specifications are quoted for −40°C to +85°C ambient temperature, unless otherwise noted.

This device, together with a PIN diode, TIA preamplifier, and a lim amp can implement a highly integrated, low cost, low power fiber optic receiver.

The ADN2806 is available in a compact 5 mm × 5 mm, 32-lead LFCSP.

Applications

  • BPON ONT
  • SONET OC-12
  • WDM transponders
  • Regenerators/repeaters
  • Test equipment
  • Broadband cross-connects and routers
  • Features

    • Exceeds SONET requirements for jitter transfer/generation/tolerance
    • Patented clock recovery architecture
    • No reference clock required
    • Loss-of-lock indicator
    • I2C® interface to access optional features
    • Single-supply operation: 3.3 V
    • Low power: 359 mW typical
    • 5 mm × 5 mm, 32-lead LFCSP, Pb free

    Diagrams

    ADN2806 Diagram
    Functional Block Diagram for ADN2806

    Specifications

    Data Rate (Gb/s) 0.622Gbps
    Voltage Supply (V) +3.3V
    Power Dissipation (mW) 360mW
    Package 5x5 mm LFCSP
    Jitter Tolerance (Ulpp) 1.0 @ 250 kHz
    Jitter Gen (mUI rms) 1
    Input Sensitivity (mVp-p) 200mV p-p
    Rate Single
    Reference Clk Optional
    Data Rate Readback X

    Explore Other Products

    Part# Voltage Supply (V) Data Rate (Gb/s) Power Dissipation (mW) Input Sensitivity (mVp-p) Jitter Tolerance (Ulpp) Jitter Transfer Jitter Gen (mUI rms) Rate Package Price* (1000-4999)
    AD800 -5.5 156 - 80 .9 UI @ 65 kHz - - - 20-Lead SOIC $18.90
    AD807 +5 0.155 170 2 1.0 @ 65 kHz 92 kHz 5 Single 16-Lead SOIC $11.18
    AD808 +5 0.622 400 4 0.6 @ 250 kHz 333 kHz 7 Single 16-Lead SOIC $11.48
    ADN2804 +3.3 0.622 420 3 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $10.00
    ADN2806 +3.3 0.622 360 200 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $9.24
    ADN2807 +3.3 0.622 500 4 1.0 @ 250 kHz 140 kHz @ OC12 1 Multi 7x7 mm LFCSP $11.64
    ADN2811 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Single 7x7 mm LFCSP $37.44
    ADN2812 +3.3 2.7 750 6 1.0 @ 1 MHz 490 kHz @ OC48 1 Continous 5x5 mm LFCSP $54.65
    ADN2813 +3.3 1.25 375 6 1UI @ 637 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $19.73
    ADN2814 +3.3 0.675 350 6 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $11.64
    ADN2815 +3.3 1.25 300 6 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $17.76
    ADN2816 +3.3 0.675 300 4 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $10.47
    ADN2817 +3.3 2.7 650 5 1.0 @ 1 MHz 500 kHz @ OC48 1 Continous 5x5 mm LFCSP $44.26
    ADN2818 +3.3 2.7 600 200 1.0 @ 1 MHz 500 kHz @ OC48 1 Continous 5x5 mm LFCSP $42.05
    ADN2819 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Multi 7x7 mm LFCSP $45.54
    ADN2865 +3.3 2.7 1200 6 - - - Continous - -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices