Analog Devices ADN2807 - 155/622 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp
Clock and Timing
Clock and Data Recovery/Retiming 
Clock Generation and Distribution
PLL Synthesizers/VCOs
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADN2807 155/622 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp

Data Sheets
Application Notes pdf(269k) Evaluation Boards Price, Packaging, and Availability
Product Description
The ADN2807 provides the receiver functions of quantization, signal level detect, and clock and data recovery at rates of OC-3, OC-12, and 15/14 FEC. All SONET jitter requirements are met, including...More
 Specifications
Data Rate (Gb/s) 0.622Gbps
Voltage Supply (V) +3.3V
Power Dissipation (mW) 500mW
Package 7x7 mm LFCSP
Jitter Tolerance (Ulpp) 1.0 @ 250 kHz
Jitter Gen (mUI rms) 1
Input Sensitivity (mVp-p) 4mV p-p
Rate Multi
Reference Clk X
Find Similar Products
 
 Functional Block Diagram
Symbols and Footprints
 Features
  • Meets SONET requirements for jitter transfer/ generation/tolerance
  • Quantizer sensitivity: 4 mV typical
  • Adjustable slice level: ±100 mV
  • Patented clock recovery architecture
  • Loss-of-signal detect range: 3 mV to 15 mV
  • Single-reference clock frequency for all rates, including 15/14 (7%) wrapper rate
  • Loss-of-lock indicator
  • Output squelch and bypass features
  • Single-supply operation: 3.3 V
  • Low power: 540 mW typical
  • 7 mm × 7 mm 48-lead LFCSP
  •  

     
     Design Tools
    dBm/dBu/dBv Calculator
    This calculator converts between standard units of power measurement and signal strength.

     
    Price, Packaging, and AvailabilityPrint Table
    ADN2807 Model Options
    Model Status Package Pins Temp
    Range
    Price*
    (1000 pcs.)
    Available RoHS Compliant Samples
    Cart
    Purchase
    Cart
    ADN2807ACP Prodn 48 ld LFCSP 7x7mm (5.25EP) 48 Comm $12.80 9/12/2008N
    Material
    Declaration
    Contact ADIAdd to Cart
    ADN2807ACPZ Prodn 48 ld LFCSP 7x7mm (5.25EP) 48 Comm $11.64 10/31/2008Y
    Material
    Declaration
    Contact ADIAdd to Cart
    ADN2807ACPZ-RL Prodn 48 ld LFCSP 7x7mm (5.25EP) 48 Comm $11.64 10/31/2008Y
    Material
    Declaration
    Contact ADIAdd to Cart
    EVAL-ADN2807-CML Prodn EVALUATION BOARDS - TBD $581.90 9/12/2008N Contact ADIContact ADI
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
    View Sales and Distribution Offices

     

     
    Find Similar Products
       

    Part#Voltage Supply (V)Data Rate (Gb/s)Power Dissipation (mW)Input Sensitivity (mVp-p)Jitter Tolerance (Ulpp)Jitter TransferJitter Gen (mUI rms)RatePackagePrice* (1000 pcs.)
    ADN2812+3.32.775061.0 @ 1 MHz490 kHz @ OC481Continous5x5 mm LFCSP$54.65
    ADN2813+3.31.2537561UI @ 637 kHz71 kHz @ OC121Continous5x5 mm LFCSP$19.73
    AD807+50.15517021.0 @ 65 kHz92 kHz5Single16-Lead SOIC$11.18
    ADN2814+3.30.67535061.0 @ 250 kHz71 kHz @ OC121Continous5x5 mm LFCSP$11.64
    ADN2804+3.30.62242031.0 @ 250 kHz71 kHz @ OC121Single5x5 mm LFCSP$10.00
    ADN2815+3.31.2530061.0 @ 250 kHz71 kHz @ OC121Continous5x5 mm LFCSP$17.76
    ADN2806+3.30.6223602001.0 @ 250 kHz71 kHz @ OC121Single5x5 mm LFCSP$9.24
    ADN2816+3.30.67530041.0 @ 250 kHz71 kHz @ OC121Continous5x5 mm LFCSP$10.47
    ADN2811+3.32.750041.0 @ 1 MHz590 kHz @ OC482Single7x7 mm LFCSP$37.44
    AD808+50.62240040.6 @ 250 kHz333 kHz7Single16-Lead SOIC$11.48
    ADN2805+3.31.25390200---Single5x5 mm LFCSP$9.33
    ADN2807+3.30.62250041.0 @ 250 kHz140 kHz @ OC121Multi7x7 mm LFCSP$11.64
    AD800-5.5156-80.9 UI @ 65 kHz---20-Lead SOIC$18.90
    ADN2817+3.32.765051.0 @ 1 MHz500 kHz @ OC481Continous5x5 mm LFCSP$44.26
    ADN2818+3.32.76002001.0 @ 1 MHz500 kHz @ OC481Continous5x5 mm LFCSP$42.05
    ADN2819+3.32.750041.0 @ 1 MHz590 kHz @ OC482Multi7x7 mm LFCSP$45.54
    ADN2865+3.32.712006---Continous-**

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.