Analog Devices ADN2814 - Continuous Rate 12.3 Mb/s to 675 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp
Clock and Timing
Clock and Data Recovery/Retiming 
Clock Generation and Distribution
PLL Synthesizers/VCOs
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADN2814 Continuous Rate 12.3 Mb/s to 675 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp

Data Sheets
Application Notes Evaluation Boards pdf(707k) Price, Packaging, and Availability
Product Description
The ADN2814 provides the receiver functions of quantization, signal level detect, and clock and data recovery for continuous data rates from 12.3 Mb/s to 675 Mb/s. The ADN2814 automatically locks...More
 Specifications
Data Rate (Gb/s) 0.675Gbps
Voltage Supply (V) +3.3V
Power Dissipation (mW) 350mW
Package 5x5 mm LFCSP
Jitter Tolerance (Ulpp) 1.0 @ 250 kHz
Jitter Gen (mUI rms) 1
Input Sensitivity (mVp-p) 6mV p-p
Rate Continuous
Reference Clk Optional
Data Rate Readback X
Find Similar Products
 
 Functional Block Diagram Enlarge
ADN2814
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Serial data input: 12.3 Mb/s to 675 Mb/s
  • Exceeds SONET requirements for jitter transfer/generation/tolerance
  • Quantizer sensitivity: 6 mV typical
  • Adjustable slice level: ±100 mV
  • Patented clock recovery architecture
  • Loss of signal (LOS) detect range: 3 mV to 15 mV
  • Independent slice level adjust and LOS detector
  • No reference clock required
  • Loss of lock indicator
  • I2C™ interface to access optional features
  • Single-supply operation: 3.3 V
  • Low power: 350 mW typical
 

 
 Design Tools
ADN2812 Evaluation Board (AN-657) (pdf, 707,263 bytes)
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.

 
Price, Packaging, and AvailabilityPrint Table
ADN2814 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADN2814ACPZ Prodn 32 ld LFCSP (5x5mm CP-32-2) 32 Comm $11.64 10/10/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADN2814ACPZ-500RL7 Prodn 32 ld LFCSP (5x5mm CP-32-2) 32 Comm $11.64 3/6/2009Y
Material
Declaration
Contact ADIAdd to Cart
ADN2814ACPZ-RL7 Prodn 32 ld LFCSP (5x5mm CP-32-2) 32 Comm $11.64 - Y
Material
Declaration
Contact ADIAdd to Cart
EVAL-ADN2814EB Prodn EVALUATION BOARDS - Ind $581.90 10/10/2008N Contact ADIContact ADI
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Voltage Supply (V)Data Rate (Gb/s)Power Dissipation (mW)Input Sensitivity (mVp-p)Jitter Tolerance (Ulpp)Jitter TransferJitter Gen (mUI rms)RatePackagePrice* (1000 pcs.)
ADN2812+3.32.775061.0 @ 1 MHz490 kHz @ OC481Continuous5x5 mm LFCSP$54.65
ADN2813+3.31.2537561UI @ 637 kHz71 kHz @ OC121Continuous5x5 mm LFCSP$19.73
AD807+50.15517021.0 @ 65 kHz92 kHz5Single16-Lead SOIC$11.18
ADN2814+3.30.67535061.0 @ 250 kHz71 kHz @ OC121Continuous5x5 mm LFCSP$11.64
ADN2804+3.30.62242031.0 @ 250 kHz71 kHz @ OC121Single5x5 mm LFCSP$10.00
ADN2815+3.31.253002001.0 @ 250 kHz71 kHz @ OC121Continuous5x5 mm LFCSP$17.76
ADN2806+3.30.6223602001.0 @ 250 kHz71 kHz @ OC121Single5x5 mm LFCSP$9.24
ADN2816+3.30.6753002001.0 @ 250 kHz71 kHz @ OC121Continuous5x5 mm LFCSP$10.47
ADN2811+3.32.750041.0 @ 1 MHz590 kHz @ OC482Single7x7 mm LFCSP$37.44
AD808+50.62240040.6 @ 250 kHz333 kHz7Single16-Lead SOIC$11.48
ADN2805+3.31.25390200---Single5x5 mm LFCSP$9.33
ADN2807+3.30.62250041.0 @ 250 kHz140 kHz @ OC121Multi7x7 mm LFCSP$11.64
AD800-5.5156-80.9 UI @ 65 kHz---20-Lead SOIC$18.90
ADN2817+3.32.765051.0 @ 1 MHz500 kHz @ OC481Continuous5x5 mm LFCSP$44.26
ADN2818+3.32.76002001.0 @ 1 MHz500 kHz @ OC481Continuous5x5 mm LFCSP$42.05
ADN2819+3.32.750041.0 @ 1 MHz590 kHz @ OC482Multi7x7 mm LFCSP$45.54
ADN2865+3.32.712006---Continuous-**

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.