ADN2815:  Continuous Rate 12.3 Mb/s to 1.25 Gb/s Clock and Data Recovery IC

The ADN2815 provides the receiver functions of quantization and clock and data recovery for continuous data rates from 12.3 Mb/s to 1.25 Gb/s. The ADN2815 automatically locks to all data rates without ...More

ADN2815:  Continuous Rate 12.3 Mb/s to 1.25 Gb/s Clock and Data Recovery IC

Product Description

The ADN2815 provides the receiver functions of quantization and clock and data recovery for continuous data rates from 12.3 Mb/s to 1.25 Gb/s. The ADN2815 automatically locks to all data rates without the need for an external reference clock or programming. All SONET jitter requirements are met, including jitter transfer, jitter generation, and jitter tolerance. All specifications are quoted for −40°C to +85°C ambient temperature, unless otherwise noted.

The ADN2815 is available in a compact 5 mm × 5 mm 32-lead chip scale package.

Applications

  • SONET OC-1/3/12 and all associated FEC rates
  • Fibre Channel, GbE, HDTV, etc.
  • WDM transponders
  • Regenerators/repeaters
  • Test equipment
  • Broadband cross-connects and routers
  • Features

    • Serial data input: 12.3 Mb/s to 1.25 Gb/s
    • Exceeds SONET requirements for jitter transfer/generation/tolerance
    • Patented clock recovery architecture
    • No reference clock required
    • Loss of lock indicator
    • I2C™ interface to access optional features
    • Single-supply operation: 3.3 V
    • Low power: 300 mW typical
    • 5 mm × 5 mm 32-lead LFCSP

    Diagrams

    ADN2815 Diagram
    Functional Block Diagram for ADN2815

    Specifications

    Data Rate (Gb/s) 1.25Gbps
    Voltage Supply (V) +3.3V
    Power Dissipation (mW) 300mW
    Package 5x5 mm LFCSP
    Jitter Tolerance (Ulpp) 1.0 @ 250 kHz
    Jitter Gen (mUI rms) 1
    Input Sensitivity (mVp-p) 200mV p-p
    Rate Continuous
    Reference Clk Optional
    Data Rate Readback X

    Explore Other Products

    Part# Voltage Supply (V) Data Rate (Gb/s) Power Dissipation (mW) Input Sensitivity (mVp-p) Jitter Tolerance (Ulpp) Jitter Transfer Jitter Gen (mUI rms) Rate Package Price* (1000-4999)
    AD800 -5.5 156 - 80 .9 UI @ 65 kHz - - - 20-Lead SOIC $18.90
    AD807 +5 0.155 170 2 1.0 @ 65 kHz 92 kHz 5 Single 16-Lead SOIC $11.18
    AD808 +5 0.622 400 4 0.6 @ 250 kHz 333 kHz 7 Single 16-Lead SOIC $11.48
    ADN2804 +3.3 0.622 420 3 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $10.00
    ADN2805 +3.3 1.25 390 200 - - - Single 5x5 mm LFCSP $9.33
    ADN2806 +3.3 0.622 360 200 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $9.24
    ADN2807 +3.3 0.622 500 4 1.0 @ 250 kHz 140 kHz @ OC12 1 Multi 7x7 mm LFCSP $11.64
    ADN2811 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Single 7x7 mm LFCSP $37.44
    ADN2812 +3.3 2.7 750 6 1.0 @ 1 MHz 490 kHz @ OC48 1 Continuous 5x5 mm LFCSP $54.65
    ADN2813 +3.3 1.25 375 6 1UI @ 637 kHz 71 kHz @ OC12 1 Continuous 5x5 mm LFCSP $19.73
    ADN2814 +3.3 0.675 350 6 1.0 @ 250 kHz 71 kHz @ OC12 1 Continuous 5x5 mm LFCSP $11.64
    ADN2815 +3.3 1.25 300 200 1.0 @ 250 kHz 71 kHz @ OC12 1 Continuous 5x5 mm LFCSP $17.76
    ADN2816 +3.3 0.675 300 200 1.0 @ 250 kHz 71 kHz @ OC12 1 Continuous 5x5 mm LFCSP $10.47
    ADN2817 +3.3 2.7 650 5 1.0 @ 1 MHz 500 kHz @ OC48 1 Continuous 5x5 mm LFCSP $44.26
    ADN2818 +3.3 2.7 600 200 1.0 @ 1 MHz 500 kHz @ OC48 1 Continuous 5x5 mm LFCSP $42.05
    ADN2819 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Multi 7x7 mm LFCSP $45.54
    ADN2865 +3.3 2.7 1200 6 - -