ADN2817: Continuous Rate 10 Mbps to 2.7 Gbps Clock and Data Recovery IC (With High Sensitivity Limiting Amp)
The ADN2817/ADN2818 provide the receiver functions of quantization, signal level detect, and clock and data recovery for continuous data rates from 10 Mbps to 2.7 Gbps. The ADN2817/ ADN2818 ...More
ADN2817: Continuous Rate 10 Mbps to 2.7 Gbps Clock and Data Recovery IC (With High Sensitivity Limiting Amp)
Product Description
The ADN2817/ADN2818 provide the receiver functions of quantization, signal level detect, and clock and data recovery for continuous data rates from 10 Mbps to 2.7 Gbps. The ADN2817/ ADN2818 automatically lock to all data rates without the need for an external reference clock or programming. All SONET jitter requirements are exceeded, including jitter transfer, jitter generation, and jitter tolerance. All specifications are quoted for −40°C to +85°C ambient temperature, unless otherwise noted.
This device, together with a PIN diode and a TIA preamplifier, can implement a highly integrated, low cost, and low power fiber optic receiver.
The ADN2817/ADN2818 have many optional features available through an I2C® interface. For example, the user can read back the data rate onto which the ADN2817 or ADN2818 is locked, or the user can set the device to lock only to one particular data rate if provisioning of data rates is required. A BERMON circuit provides an estimate of the received bit error rate (BER) without interruption of the data. Alternatively, the user can adjust the data sampling phase to optimize the received BER.
The ADN2817/ADN2818 are available in a compact 5 mm × 5 mm, 32-lead, lead frame chip scale package.
Applications
Data Sheet, Rev. A, 8/08
- Data Sheet Rev A, 08/2008 (pdf 972kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 690kB)
Features
- Serial data input: 10 Mbps to 2.7 Gbps
- Exceeds ITU-T jitter specifications
- Integrated limiting amplifier
5 mV sensitivity (ADN2817 only) - Adjustable slice level: ±100 mV
(ADN2817 only)
- Patented dual-loop clock recovery architecture
- Programmable LOS detect (ADN2817 only)
- Integrated PRBS generator and detector
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADN2817
Continuous Rate 10 Mbps to 2.7 Gbps Clock and Data Recovery IC (With High Sensitivity Limiting Amp)
Other Diagrams for ADN2817
Continuous Rate 10 Mbps to 2.7 Gbps Clock and Data Recovery IC (With High Sensitivity Limiting Amp)
ADN2817 Pin Configuration
Functional Block Diagram for ADN2817
| Part# | Voltage Supply (V) | Data Rate (Gb/s) | Power Dissipation (mW) | Input Sensitivity (mVp-p) | Jitter Tolerance (Ulpp) | Jitter Transfer | Jitter Gen (mUI rms) | Rate | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD800 | -5.5 | 156 | - | 80 | .9 UI @ 65 kHz | - | - | - | 20-Lead SOIC | $18.90 |
| AD807 | +5 | 0.155 | 170 | 2 | 1.0 @ 65 kHz | 92 kHz | 5 | Single | 16-Lead SOIC | $11.18 |
| AD808 | +5 | 0.622 | 400 | 4 | 0.6 @ 250 kHz | 333 kHz | 7 | Single | 16-Lead SOIC | $11.48 |
| ADN2804 | +3.3 | 0.622 | 420 | 3 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Single | 5x5 mm LFCSP | $10.00 |
| ADN2805 | +3.3 | 1.25 | 390 | 200 | - | - | - | Single | 5x5 mm LFCSP | $9.33 |
| ADN2806 | +3.3 | 0.622 | 360 | 200 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Single | 5x5 mm LFCSP | $9.24 |
| ADN2807 | +3.3 | 0.622 | 500 | 4 | 1.0 @ 250 kHz | 140 kHz @ OC12 | 1 | Multi | 7x7 mm LFCSP | $11.64 |
| ADN2811 | +3.3 | 2.7 | 500 | 4 | 1.0 @ 1 MHz | 590 kHz @ OC48 | 2 | Single | 7x7 mm LFCSP | $37.44 |
| ADN2812 | +3.3 | 2.7 | 750 | 6 | 1.0 @ 1 MHz | 490 kHz @ OC48 | 1 | Continuous | 5x5 mm LFCSP | $54.65 |
| ADN2813 | +3.3 | 1.25 | 375 | 6 | 1UI @ 637 kHz | 71 kHz @ OC12 | 1 | Continuous | 5x5 mm LFCSP | $19.73 |
| ADN2814 | +3.3 | 0.675 | 350 | 6 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continuous | 5x5 mm LFCSP | $11.64 |
| ADN2815 | +3.3 | 1.25 | 300 | 200 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continuous | 5x5 mm LFCSP | $17.76 |
| ADN2816 | +3.3 | 0.675 | 300 | 200 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continuous | 5x5 mm LFCSP | $10.47 |
| ADN2817 | +3.3 | 2.7 | 650 | 5 | 1.0 @ 1 MHz | 500 kHz @ OC48 | 1 | Continuous | 5x5 mm LFCSP | $44.26 |
| ADN2818 | +3.3 | 2.7 | 600 | 200 | 1.0 @ 1 MHz | 500 kHz @ OC48 | 1 | Continuous | 5x5 mm LFCSP | $42.05 |
| ADN2819 | +3.3 | 2.7 | 500 | 4 | 1.0 @ 1 MHz | 590 kHz @ OC48 | 2 | Multi | 7x7 mm LFCSP | $45.54 |
| ADN2865 | +3.3 | 2.7 | 1200 |