ADN2818:  Continuous Rate 10 Mbps to 2.7 Gbps Clock and Data Recovery IC

The ADN2817/ADN2818 provide the receiver functions of quantization, signal level detect, and clock and data recovery for continuous data rates from 10 Mbps to 2.7 Gbps. The ADN2817/ ADN2818 ...More

ADN2818:  Continuous Rate 10 Mbps to 2.7 Gbps Clock and Data Recovery IC

Product Description

The ADN2817/ADN2818 provide the receiver functions of quantization, signal level detect, and clock and data recovery for continuous data rates from 10 Mbps to 2.7 Gbps. The ADN2817/ ADN2818 automatically lock to all data rates without the need for an external reference clock or programming. All SONET jitter requirements are exceeded, including jitter transfer, jitter generation, and jitter tolerance. All specifications are quoted for −40°C to +85°C ambient temperature, unless otherwise noted.

This device, together with a PIN diode and a TIA preamplifier, can implement a highly integrated, low cost, and low power fiber optic receiver.

The ADN2817/ADN2818 have many optional features available through an I2C® interface. For example, the user can read back the data rate onto which the ADN2817 or ADN2818 is locked, or the user can set the device to lock only to one particular data rate if provisioning of data rates is required. A BERMON circuit provides an estimate of the received bit error rate (BER) without interruption of the data. Alternatively, the user can adjust the data sampling phase to optimize the received BER.

The ADN2817/ADN2818 are available in a compact 5 mm × 5 mm, 32-lead, lead frame chip scale package.

Applications

  • SONET OC-1, OC-3, OC-12, OC-48, and all associated FEC rates
  • Fibre Channel, 2× Fibre Channel, GbE, HDTV, and others
  • WDM transponders
  • Regenerators/repeaters
  • Test equipment
  • Data Sheet, Rev. A, 8/08

    Features

    • Serial data input: 10 Mbps to 2.7 Gbps
    • Exceeds ITU-T jitter specifications
    • Integrated limiting amplifier
      5 mV sensitivity (ADN2817 only)
    • Adjustable slice level: ±100 mV
      (ADN2817 only)
    • Patented dual-loop clock recovery architecture
    • Programmable LOS detect (ADN2817 only)
    • Integrated PRBS generator and detector
    • See Data Sheet for Additional Information

    Diagrams

    ADN2818 Diagram
    Functional Block Diagram for ADN2818

    Specifications

    Data Rate (Gb/s) 2.7Gbps
    Voltage Supply (V) +3.3V
    Power Dissipation (mW) 600mW
    Package 5x5 mm LFCSP
    Jitter Tolerance (Ulpp) 1.0 @ 1 MHz
    Jitter Gen (mUI rms) 1
    Input Sensitivity (mVp-p) 200mV p-p
    Rate Continous
    Reference Clk Optional
    Data Rate Readback X

    Explore Other Products

    Part# Voltage Supply (V) Data Rate (Gb/s) Power Dissipation (mW) Input Sensitivity (mVp-p) Jitter Tolerance (Ulpp) Jitter Transfer Jitter Gen (mUI rms) Rate Package Price* (1000-4999)
    AD800 -5.5 156 - 80 .9 UI @ 65 kHz - - - 20-Lead SOIC $18.90
    AD807 +5 0.155 170 2 1.0 @ 65 kHz 92 kHz 5 Single 16-Lead SOIC $11.18
    AD808 +5 0.622 400 4 0.6 @ 250 kHz 333 kHz 7 Single 16-Lead SOIC $11.48
    ADN2804 +3.3 0.622 420 3 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $10.00
    ADN2805 +3.3 1.25 390 200 - - - Single 5x5 mm LFCSP $9.33
    ADN2806 +3.3 0.622 360 200 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $9.24
    ADN2807 +3.3 0.622 500 4 1.0 @ 250 kHz 140 kHz @ OC12 1 Multi 7x7 mm LFCSP $11.64
    ADN2811 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Single 7x7 mm LFCSP $37.44
    ADN2812 +3.3 2.7 750 6 1.0 @ 1 MHz 490 kHz @ OC48 1 Continous 5x5 mm LFCSP $54.65
    ADN2813 +3.3 1.25 375 6 1UI @ 637 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $19.73
    ADN2814 +3.3 0.675 350 6 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $11.64
    ADN2815 +3.3 1.25 300 6 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $17.76
    ADN2816 +3.3 0.675 300 4 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $10.47
    ADN2817 +3.3 2.7 650 5 1.0 @ 1 MHz 500 kHz @ OC48 1 Continous 5x5 mm LFCSP $44.26
    ADN2818 +3.3 2.7 600 200 1.0 @ 1 MHz 500 kHz @ OC48 1 Continous 5x5 mm LFCSP $42.05
    ADN2819 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Multi 7x7 mm LFCSP $45.54
    ADN2865 +3.3 2.7 1200 6 - - - Continous - -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices