ADF4157:  High Resolution 6 GHz Fractional-N Frequency Synthesizer

The ADF4157 is a 6 GHz fractional-N frequency synthesizer with a 25-bit fixed modulus, allowing subhertz frequency resolution at 6 GHz. It consists of a low noise digital phase frequency detector ...More

ADF4157:  High Resolution 6 GHz Fractional-N Frequency Synthesizer

Product Description

The ADF4157 is a 6 GHz fractional-N frequency synthesizer with a 25-bit fixed modulus, allowing subhertz frequency resolution at 6 GHz. It consists of a low noise digital phase frequency detector (PFD), a precision charge pump, and a programmable reference divider. There is a Σ-Δ based fractional interpolator to allow programmable fractional-N division. The INT and FRAC registers define an overall N divider, N = INT + (FRAC/225). The ADF4157 features cycle slip reduction circuitry, which leads to faster lock times without the need for modifications to the loop filter.

Control of all on-chip registers is via a simple 3-wire interface. The device operates with a power supply ranging from 2.7 V to 3.3 V and can be powered down when not in use.

Applications

  • Satellite communications terminals, radar equipment
  • Instrumentation equipment
  • Personal mobile radio (PMR)
  • Base stations for mobile radio
  • Wireless handsets
  • Features

    • RF bandwidth to 6 GHz
    • 25-bit fixed modulus allows subhertz frequency resolution
    • 2.7 V to 3.3 V power supply
    • Separate VP allows extended tuning voltage
    • Programmable charge pump currents
    • 3-wire serial interface
    • Digital lock detect
    • Power-down mode
    • Pin compatible with the following frequency synthesizers: ADF4110/ADF4111/ADF4112/ADF4113/
      ADF4106/ADF4153/ADF4154/ADF4156
    • Cycle slip reduction for faster lock times

    Diagrams

    ADF4157 Diagram
    Functional Block Diagram for ADF4157

    Specifications

    Package 16-Lead TSSOP,20-Lead CSP

    Explore Other Products

    Part# Modulation Mode Output Frequency Range Maximum Data Rate (kbps) Programmable Output Power +10dBm Pwr Consumption Package Price* (1000-4999)
    ADF7010 FSK/ASK/GFSK 902-928 MHz 76 -20dBm to +10dBm 30mA 24-Lead Tssop $1.69
    ADF7011 FSK/ASK/GFSK 433-435MHz, 866-870MHz 76 -20dBm to +10dBm 30mA 24-Lead Tssop $1.69
    ADF7012 FSK/ASK/GFSK 50-1000 MHz 150 -16dBm to +13dBm 21mA 24-Lead Tssop $1.52
    ADF7020 FSK/ASK/GFSK 431-478 MHz, 862-956 MHz 200 -16dBm to +13dBm 26mA 48-Lead CSP $2.23
    ADF7020-1 ASK/FSK/OOK, FSK/ASK/GFSK 135MHz to 650MHz. 200 -16dBm to +13dBm 21mA 48-Lead CSP $2.23
    ADF7021 2FSK, 3FSK, 4FSK 80-650 MHz, 862-940 MHz 25 -16dBm to +13dBm 29mA 48-Lead CSP $2.88
    ADF7021-N 2FSK, 3FSK, 4FSK 80-650 MHz, 842-916 MHz 24 -16dBm to +13dBm 29.2mA 48-Lead CSP $2.88
    ADF7025 FSK 431-464 MHz, 862-870 MHz , 902-928 MHz 384 -16dBm to +13dBm 27mA 48-Lead CSP $2.88
    ADF7901 ASK/FSK/OOK 369.5MHz-395.9MHz 20 '+5dBm to +14dBm 21mA 24-Lead Tssop $1.52
    ADF7902 FSK 369.5MHz-395.9MHz 2 - - 24-Lead Tssop $1.52

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices