AD9514:  1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs

The AD9514 features a multi-output clock distribution IC in a design that emphasizes low jitter and phase noise to maximize data converter performance. Other applications with demanding phase ...More

AD9514:  1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs

Product Description

The AD9514 features a multi-output clock distribution IC in a design that emphasizes low jitter and phase noise to maximize data converter performance. Other applications with demanding phase noise and jitter requirements also benefit from this part.

There are three independent clock outputs. Two of the outputs are LVPECL, and the third output can be set to either LVDS or CMOS levels. The LVPECL outputs operate to 1.6 GHz, and the third output operates to 800 MHz in LVDS mode and to 250 MHz in CMOS mode.

Each output has a programmable divider, which can be set to divide by a selected set of integers ranging from 1 to 32. The phase of one clock output relative to another clock output can be set by means of a divider phase select function that serves as a coarse timing adjustment.

The LVDS/CMOS output features a delay element with three selectable full-scale delay values (1.5 ns, 5 ns, and 10 ns), each with 16 steps of fine adjustment.

The AD9514 does not require an external controller for operation or setup. The device is programmed by means of 11 pins (S0 to S10) using 4-level logic. The programming pins are internally biased to ⅓ VS. The VREF pin provides a level of ⅔ VS. VS (3.3 V) and GND (0 V) provide the other two logic levels.

The AD9514 is ideally suited for data converter clocking applications where maximum converter performance is achieved by encode signals with subpicosecond jitter.

The AD9514 is available in a 32-lead LFCSP and operates from a single 3.3 V supply. The temperature range is −40°C to +85°C.

Applications

  • Low jitter, low phase noise clock distribution
  • Clocking high speed ADC, DAC, DDS, DDC, DUC, MxFE
  • High performance wireless transceivers
  • High performance instrumentation
  • Broadband infrastructure
  • ATE
  • Features

    • 1.6 GHz differential clock input
    • 3 programmable dividers, in range from
      1 to 32
      Phase select for output-to-output coarse
      delay adjust
    • 2 independent 1.6 GHz LVPECL clock outputs
      LVPECL Additive broadband output jitter 225 fs rms
    • 1 independent 800 MHz/250 MHz LVDS/CMOS clock output
      LVDS/CMOS Additive broadband output jitter 300 fs rms/290 fs rms
      Time delays up to 10 ns
    • Device configured with 4-level logic pins
    • Space-saving, 32-lead LFCSP

    Diagrams

    AD9514 Diagram
    Functional Block Diagram for AD9514

    Specifications

    Primary Clock Function Distribution
    On-Chip Multiplier No
    +Supply Voltage (V) 3.3V
    Max Input Frequency 1.6GHz
    # of Outputs 3
    Max f-out (MHz) 1600MHz
    I/O Interface Pin Select
    Package 32-LFCSP
    Output Logic CMOS,LVDS,LVPECL
    Product Description Clock Divider

    Explore Other Products

    AD9520-5 - 12 LVPECL/24 CMOS Output Clock Generator

    ADCLK914 - Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer

    AD9522-0 - 12 LVDS/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO

    AD9522-3 - 12 LVDS/24 CMOS Output Clock Generator with Integrated 2 GHz VCO

    Subscribe to New Products Feed More
    Part# Product Description +Supply Voltage (V) # of Inputs # of Outputs On-Chip VCO or DCO Max f-out (MHz) Output Logic Random Jitter (ps-RMS) Package Price* (1000-4999)
    AD9510 Multi-Output Clock Generator 3.3 1 8 No 1200 CMOS, LVDS, LVPECL 0.225 64-LFCSP $12.09
    AD9511 Multi-Output Clock Generator 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $10.07
    AD9512 Clock Divider 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $9.06
    AD9513 Clock Divider 3.3 1 3 No 800 CMOS, LVDS 0.3 32-LFCSP $6.02
    AD9514 Clock Divider 3.3 1 3 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $6.02
    AD9515 Clock Divider 3.3 1 2 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $4.81
    AD9516-0 Multi-Output Clock Generator 3.3 2 14 Yes 2950 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-1 Multi-Output Clock Generator 3.3 2 14 Yes 2650 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-2 Multi-Output Clock Generator 3.3 2 14 Yes 2335 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-3 Multi-Output Clock Generator 3.3 2 14 Yes 2250 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-4 Multi-Output Clock Generator 3.3 2 14 Yes 1800 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9517-0 Multi-Output Clock Generator 3.3 2 12 Yes 2950 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
    AD9517-1 Multi-Output Clock Generator 3.3 2 12 Yes 2650 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
    AD9517-2 Multi-Output Clock Generator 3.3 2 12 Yes 2335 CMOS, LVDS, LVPECL 0.4 48-LFCSP