AD9517-0: 12-Output Clock Generator with Integrated 2.8 GHz VCO
The AD9517-0* provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 2.55 GHz to 2.95 GHz. Optionally, ...More
AD9517-0: 12-Output Clock Generator with Integrated 2.8 GHz VCO
Product Description
The AD9517-0* provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 2.55 GHz to 2.95 GHz. Optionally, an external VCO/VCXO of up to 2.4 GHz may be used.
The AD9517-0 emphasizes low jitter and phase noise to maximize data converter performance, and can benefit other applications with demanding phase noise and jitter requirements.
The AD9517-0 features four LVPECL outputs (in two pairs); four LVDS outputs (in two pairs); and eight CMOS outputs (two per LVDS output). The LVPECL outputs operate to 1.6 GHz, the LVDS outputs operate to 800 MHz, and the CMOS outputs operate to 250 MHz.
Each pair of outputs has dividers that allow both the divide ratio and coarse delay (or phase) to be set. The range of division for the LVPECL outputs is 1 to 32. The LVDS/CMOS outputs allow a range of divisions up to a maximum of 1024.
The AD9517-0 is available in a 48-lead LFCSP and can be operated from a single 3.3 V supply. An external VCO, which requires an extended voltage range, can be accommodated by connecting the charge pump supply (VCP) to 5.5 V. A separate LVPECL power supply can be from 2.375 V to 3.6 V.
The AD9517-0 is specified for operation over the industrial range of −40°C to +85°C.
Applications
* AD9517 is used throughout to refer to all the members of the AD9517 family. However, when AD9517-0 is used, it is referring to that specific member of the AD9517 family.
Data Sheet, Rev. 0, 7/07
- Data Sheet Rev 0, 07/2007 (pdf 1831kB)
- (About Data Sheets)
Features
- Eight 250 MHz CMOS outputs (two per LVDS output)
- Manual synchronization of outputs as needed
Low phase noise, phase-locked loop
- On-chip VCO tunes from 2.55 GHz to 2.95 GHz
- External VCO/VCXO to 2.4 GHz optional
- 1 differential or 2 single-ended reference inputs
- Reference monitoring capability
- Auto and manual reference switchover/holdover modes
- Auto recover from holdover
- Accepts references to 250 MHz
- Programmable delays in path to PFD
- Digital or analog lock detect, selectable
- 2 pairs of 1.6 GHz LVPECL outputs
Each pair shares 1 to 32 dividers with coarse phase delay
Additive output jitter 225 fS rms
Channel-to-channel skew paired outputs <10 ps - 2 pairs of 800 MHz LVDS clock outputs
Each pair shares two cascaded 1 to 32 dividers with coarse phase delay
Additive output jitter 275 fS rms
Fine delay adjust (ΔT) on each LVDS output - Automatic synchronization of all outputs on power-up
- Serial control port
- 48-lead LFCSP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9517-0
12-Output Clock Generator with Integrated 2.8 GHz VCO
Other Diagrams for AD9517-0
12-Output Clock Generator with Integrated 2.8 GHz VCO
AD9517-0 Pin Configuration
Functional Block Diagram for AD9517-0
AD9522-4 - 12 LVDS/24 CMOS Output Clock Generator with Integrated 1.6 GHz VCO
AD9520-5 - 12 LVPECL/24 CMOS Output Clock Generator
AD9522-0 - 12 LVDS/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO
AD9522-3 - 12 LVDS/24 CMOS Output Clock Generator with Integrated 2 GHz VCO
| Part# | Product Description | +Supply Voltage (V) | # of Inputs | # of Outputs | On-Chip VCO or DCO | Max f-out (MHz) | Output Logic | Random Jitter (ps-RMS) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9510 | Multi-Output Clock Generator | 3.3 | 1 | 8 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 64-LFCSP | $12.09 |
| AD9511 | Multi-Output Clock Generator | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $10.07 |
| AD9512 | Clock Divider | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $9.06 |
| AD9513 | Clock Divider | 3.3 | 1 | 3 | No | 800 | CMOS, LVDS | 0.3 | 32-LFCSP | $6.02 |
| AD9514 | Clock Divider | 3.3 | 1 | 3 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $6.02 |
| AD9515 | Clock Divider | 3.3 | 1 | 2 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $4.81 |
| AD9516-0 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-1 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-2 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-3 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2250 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-4 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 1800 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9517-0 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-1 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-2 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 |