AD9549: Dual Input Network Clock Generator/Synchronizer
The AD9549 provides synchronization for many systems, including synchronous optical networks (SONET/SDH). The AD9549 generates an output clock, synchronized to one of two external input ...More
AD9549: Dual Input Network Clock Generator/Synchronizer
Product Description
The AD9549 provides synchronization for many systems, including synchronous optical networks (SONET/SDH). The AD9549 generates an output clock, synchronized to one of two external input references. The external references may contain significant time jitter, also specified as phase noise. Using a digitally controlled loop and holdover circuitry, the AD9549 continues to generate a clean (low jitter), valid output clock during a loss of reference condition, even when both references have failed.
The AD9549 operates over an industrial temperature range of −40°C to +85°C.
Applications
Data Sheet, Rev. 0, 8/07
Features
- Flexible reference inputs
- Input frequencies: 8 kHz to 750 MHz
- Two reference inputs
- Loss of reference indicators
- Auto and manual holdover modes
- Auto and manual switchover modes
- Smooth A-to-B phase transition on outputs
- Excellent stability in holdover mode
- Programmable 16 + 1-bit input divider, R
- Differential HSTL clock output
- Output frequencies to 750 MHz
- Low jitter clock doubler for frequencies >
400 MHz
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9549
Dual Input Network Clock Generator/Synchronizer
Other Diagrams for AD9549
Dual Input Network Clock Generator/Synchronizer
AD9549 Pin Configuration
Functional Block Diagram for AD9549
AD9520-4 - 12 LVPECL/24 CMOS Output Clock Generator with Integrated 1.6 GHz VCO
AD9520-3 - 12 LVPECL/24 CMOS Output Clock Generator with Integrated 2 GHz VCO
AD9520-0 - 12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO
AD9520-1 - 12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.5 GHz VCO
| Part# | Product Description | +Supply Voltage (V) | # of Inputs | # of Outputs | On-Chip VCO or DCO | Max f-out (MHz) | Output Logic | Random Jitter (ps-RMS) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9510 | Multi-Output Clock Generator | 3.3 | 1 | 8 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 64-LFCSP | $12.09 |
| AD9511 | Multi-Output Clock Generator | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $10.07 |
| AD9512 | Clock Divider | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $9.06 |
| AD9513 | Clock Divider | 3.3 | 1 | 3 | No | 800 | CMOS, LVDS | 0.3 | 32-LFCSP | $6.02 |
| AD9514 | Clock Divider | 3.3 | 1 | 3 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $6.02 |
| AD9515 | Clock Divider | 3.3 | 1 | 2 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $4.81 |
| AD9516-0 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-1 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-2 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-3 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2250 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-4 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 1800 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9517-0 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-1 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-2 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-3 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2250 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-4 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 1800 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9518-0 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2950 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-1 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2650 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-2 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2335 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-3 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2250 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-4 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 1800 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9540 | Clock Generator Synchronizer | 3.3 | 1 | 1 | Yes | 655 | CML, PECL-Compliant | 0.7 | 48-LFCSP | $10.07 |
| AD9549 | Clock Generator Synchronizer | 3.3 | 2 | 2 | Yes | 750 | CMOS, HSTL | 0.6 | 64-LFCSP | $12.56 |
| ADCLK905 | Clock Buffer | 3.3 | 1 | 1 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $5.67 |
| ADCLK907 | Clock Buffer | 3.3 | 2 | 2 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $6.83 |
| ADCLK925 | Clock Buffer | 3.3 | 1 | 2 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $6.02 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9549 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9549/PCBZ | Prodn | EVALUATION BOARDS | 48 | Comm. | $126.50 | 10/10/2008 | Y | Contact ADI | Add To Cart |
| AD9549BCPZ | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Comm. | $12.56 | 10/10/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9549BCPZ-REEL7 | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Comm. | $12.56 | 11/28/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close