| Features |
 |
- ADT7317—four 10-bit DACs
- ADT7318—four 8-bit DACs
- Buffered voltage output
- Guaranteed monotonic by design over all codes
- 10-bit temperature-to-digital converter
- Temperature range: −40°C to +120°C
- Temperature sensor accuracy of ±0.5°C Supply range: 2.7 V to 5.5 V
|
- DAC output range: 0 V to 2 VREF
- Power-down current : <10 μA
- Internal 2.28 VREF option
- Double-buffered input logic
- Buffered/unbuffered reference input option
|
| |
|