| Features |
 |
- High Precalibrated Accuracy:
0.5°C max @ +25°C
- Excellent Linearity: 0.15°C max (0°C to +70°C)
- Wide Operating Temperature Range:
-25°C to +105°C
- Single Supply Operation: +4 V to +30 V
|
- Excellent Repeatability and Stability
- High Level Output: 1 µA/K
- Two Terminal Monolithic IC:
Temperature In/Current Out
- Minimal Self-Heating Errors
|
| |
|