Analog Devices AD7814 - Temperature Sensor: 10-Bit Digital in 6-Lead SOT-23
Temperature Sensing and Thermal Management
Analog Temperature Sensors 
Digital Temperature Sensors
Remote Temperature Sensors
Temperature Switches
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD7814 Temperature Sensor: 10-Bit Digital in 6-Lead SOT-23

Data Sheets
Application Notes pdf(467k) Evaluation Boards Price, Packaging, and Availability
Product Description
The AD7814 is a complete temperature monitoring system in a SOT-23 package or 8-lead µSOIC package. It contains a bandgap temperature sensor and 10-bit ADC to monitor and digitize the temperature...More
 Specifications
Output Type Digital
Sensor Output DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
Temp Res(°C/LSB) 0.25°C/LSB
Supply Voltage Range +2.7V to +5.5V
Temp Range(s) -55 to +125
Find Similar Products
 
 Functional Block Diagram Enlarge
AD7814
Symbols and Footprints
 Features
  • 10-Bit Temperature-to-Digital Converter
  • –40°C to +125°C Operating Temperature Range
  • ±2°C Accuracy
  • SPI-and DSP-Compatible
    Serial Interface
  • Shutdown Mode
  • Space-Saving SOT-23 Package
 

 

 
Price, Packaging, and AvailabilityPrint Table
AD7814 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD7814ARM Prodn 8 ld MSOP 8 Ind $1.15 10/10/2008N
Material
Declaration
Contact ADIAdd to Cart
AD7814ARM-REEL Contact ADI 8 ld MSOP 8 Ind - - N
Material
Declaration
Contact ADIContact ADI
AD7814ARM-REEL7 Prodn 8 ld MSOP 8 Ind $1.15 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
AD7814ARMZ Prodn 8 ld MSOP 8 Ind $1.10 10/10/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD7814ARMZ-REEL Prodn 8 ld MSOP 8 Comm $1.10 - Y
Material
Declaration
Contact ADIAdd to Cart
AD7814ARMZ-REEL7 Prodn 8 ld MSOP 8 Comm $1.10 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD7814ART-500RL7 Prodn 6 ld SOT-23 6 Ind $1.05 10/10/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD7814ART-REEL Obs 6 ld SOT-23 6 Ind - - N
Material
Declaration
Contact ADIContact ADI
AD7814ART-REEL7 Prodn 6 ld SOT-23 6 Ind $1.05 11/21/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD7814ARTZ-500RL7 Prodn 6 ld SOT-23 6 Comm $1.00 10/10/2008Y
Material
Declaration
Add to CartAdd to Cart
AD7814ARTZ-REEL Prodn 6 ld SOT-23 6 Comm $1.00 2/20/2009Y
Material
Declaration
Contact ADIContact ADI
AD7814ARTZ-REEL7 Prodn 6 ld SOT-23 6 Comm $1.00 10/10/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Find Similar Products

Analog Temperature Sensors

Part# Output Type Sensor Output Temp Res
(°C/LSB)
Max Deg C Error Over Tmp # Ext ADC channels DAC Outputs Supply Voltage Range Packages Temp Range(s) Price* (1000 pcs.)
AC2626 Analog +1 µA/°K n/a 1.7 n/a --- +4V to +30V Stainless Steel Probe -55 to +150 **
AD22100 Analog +22.5 mV/°C n/a 2 n/a --- +4V to +6.5V SOIC-8; TO-92 0 to +100 $1.16
AD22103 Analog +28 mV/°C n/a 2.5 n/a --- +2.7V to +3.6V SOIC-8; TO-92 0 to +100 $1.25
AD590 Analog +1 µA/°K n/a 5.5 n/a --- +4V to +30V FP-2; SOIC-8; TO-52 -55 to +150 $2.01
AD592 Analog +1 µA/°K n/a 0.4 n/a --- +4V to +30V TO-92 -25 to +105 $1.72
AD594 Analog +10 mV/°C n/a 3.5 n/a --- +4.5V to +5.5V Cerdip-14; DIP-14; SBDIP-14 -55 to +125 $6.18
AD595 Analog +10 mV/°C n/a 1 n/a --- +4.5V to +5.5V Cerdip-14; SBDIP-14 -55 to +125 $6.18
AD596 Analog +10 mV/°C n/a 4 n/a --- +Vs to -Vs = 30Vmax 10 lead TO-100 -55 to +125 $6.51
AD597 Analog +10 mV/°C n/a 4 n/a --- +Vs to -Vs = 30Vmax 10 lead TO-100; SOIC-8 -55 to +125 $2.50
ADT14 Analog +5mV/°K; Thermostatic Switch n/a 5 - - +4.5V to +5.5V PDIP-16; SOIC-16 -40 to +125 **
TMP17 Analog +1 µA/°K n/a 3.5 n/a --- +4V to +30V SOIC-8 -40 to +105 $1.39
TMP35 Analog +10 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 +10 to +125 $0.40
TMP36 Analog +10 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 -40 to +125 $0.40
TMP37 Analog +20 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 +5 to +100 $0.40

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

back to top