Analog Devices ADT14 - Quad Setpoint, Programmable Temperature Monitor and Controller
Temperature Sensing and Thermal Management
Analog Temperature Sensors 
Digital Temperature Sensors
Remote Temperature Sensors
Temperature Switches
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADT14 Quad Setpoint, Programmable Temperature Monitor and Controller

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADT14 is a temperature sensor and controller that generates an output voltage proportional to temperature and provides four temperature trip points. The four trip points, or temperature...More
This product is currently being phased out of production.
Not recommended for new designs.

For assistance in finding alternate products, please use the selection table below.

 Specifications
Output Type Analog, Thermostatic Switch
Sensor Output +5mV/°K, Thermostatic Switch
Temp Res(°C/LSB) n/a
Supply Voltage Range +4.5V to +5.5V
Temp Range(s) -40 to +125
Find Similar Products
 
 Functional Block Diagram
Symbols and Footprints

 

 

 
Find Similar Products

Analog Temperature Sensors

Part# Output Type Sensor Output Temp Res
(°C/LSB)
Max Deg C Error Over Tmp # Ext ADC channels DAC Outputs Supply Voltage Range Packages Temp Range(s) Price* (1000 pcs.)
AC2626 Analog +1 µA/°K n/a 1.7 n/a --- +4V to +30V Stainless Steel Probe -55 to +150 **
AD22100 Analog +22.5 mV/°C n/a 2 n/a --- +4V to +6.5V SOIC-8; TO-92 0 to +100 $1.16
AD22103 Analog +28 mV/°C n/a 2.5 n/a --- +2.7V to +3.6V SOIC-8; TO-92 0 to +100 $1.25
AD590 Analog +1 µA/°K n/a 5.5 n/a --- +4V to +30V FP-2; SOIC-8; TO-52 -55 to +150 $2.01
AD592 Analog +1 µA/°K n/a 0.4 n/a --- +4V to +30V TO-92 -25 to +105 $1.72
AD594 Analog +10 mV/°C n/a 3.5 n/a --- +4.5V to +5.5V Cerdip-14; DIP-14; SBDIP-14 -55 to +125 $6.18
AD595 Analog +10 mV/°C n/a 1 n/a --- +4.5V to +5.5V Cerdip-14; SBDIP-14 -55 to +125 $6.18
AD596 Analog +10 mV/°C n/a 4 n/a --- +Vs to -Vs = 30Vmax 10 lead TO-100 -55 to +125 $6.51
AD597 Analog +10 mV/°C n/a 4 n/a --- +Vs to -Vs = 30Vmax 10 lead TO-100; SOIC-8 -55 to +125 $2.50
ADT14 Analog +5mV/°K; Thermostatic Switch n/a 5 - - +4.5V to +5.5V PDIP-16; SOIC-16 -40 to +125 **
TMP17 Analog +1 µA/°K n/a 3.5 n/a --- +4V to +30V SOIC-8 -40 to +105 $1.39
TMP35 Analog +10 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 +10 to +125 $0.40
TMP36 Analog +10 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 -40 to +125 $0.40
TMP37 Analog +20 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 +5 to +100 $0.40

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

back to top