Analog Devices ADT7316 - ±0.5°C Accurate Digital Temperature Sensor and Quad Voltage Output 12-Bit DAC
Temperature Sensing and Thermal Management
Analog Temperature Sensors 
Digital Temperature Sensors
Remote Temperature Sensors
Temperature Switches
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADT7316 ±0.5°C Accurate Digital Temperature Sensor and Quad Voltage Output 12-Bit DAC

Data Sheets
Application Notes pdf(467k) Evaluation Boards pdf(687k) Price, Packaging, and Availability
Product Description
The ADT7316/ADT7317/ADT7318*combine a 10-bit temperature-to-digital converter and a quad 12-/10-/8-bit DAC, respectively, in a 16-lead QSOP. This includes a bandgap temperature sensor and a 10-bit...More
 Specifications
Output Type Digital
Sensor Output I²C ®, QSPI (TM), SMBus, SPI (TM)
Temp Res(°C/LSB) 0.25°C/LSB
Supply Voltage Range +2.7V to +5.5V
Temp Range(s) -40 to +120
Find Similar Products
 
 Functional Block Diagram Enlarge
ADT7316/ADT7317/ADT7318
Symbols and Footprints
 Features
  • ADT7317—four 10-bit DACs
  • ADT7318—four 8-bit DACs
  • Buffered voltage output
  • Guaranteed monotonic by design over all codes
  • 10-bit temperature-to-digital converter
  • Temperature range: −40°C to +120°C
  • Temperature sensor accuracy of ±0.5°C Supply range: 2.7 V to 5.5 V
  • DAC output range: 0 V to 2 VREF
  • Power-down current : <10 μA
  • Internal 2.28 VREF option
  • Double-buffered input logic
  • Buffered/unbuffered reference input option
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADT7316 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADT7316ARQ Prodn 16 ld QSOP 16 Ind $6.75 9/12/2008N
Material
Declaration
Contact ADIAdd to Cart
ADT7316ARQ-REEL7 Prodn 16 ld QSOP 16 Ind $6.75 9/12/2008N
Material
Declaration
Contact ADIAdd to Cart
ADT7316ARQZ Prodn 16 ld QSOP 16 Ind $6.46 9/12/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADT7316ARQZ-REEL Prodn 16 ld QSOP 16 Ind $6.46 - Y
Material
Declaration
Contact ADIAdd to Cart
ADT7316ARQZ-REEL7 Prodn 16 ld QSOP 16 Ind $6.46 9/12/2008Y
Material
Declaration
Contact ADIAdd to Cart
EVAL-ADT7316EBZ Prodn EVALUATION BOARDS - TBD $194.81 9/12/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products

Analog Temperature Sensors

Part# Output Type Sensor Output Temp Res
(°C/LSB)
Max Deg C Error Over Tmp # Ext ADC channels DAC Outputs Supply Voltage Range Packages Temp Range(s) Price* (1000 pcs.)
AC2626 Analog +1 µA/°K n/a 1.7 n/a --- +4V to +30V Stainless Steel Probe -55 to +150 **
AD22100 Analog +22.5 mV/°C n/a 2 n/a --- +4V to +6.5V SOIC-8; TO-92 0 to +100 $1.16
AD22103 Analog +28 mV/°C n/a 2.5 n/a --- +2.7V to +3.6V SOIC-8; TO-92 0 to +100 $1.25
AD590 Analog +1 µA/°K n/a 5.5 n/a --- +4V to +30V FP-2; SOIC-8; TO-52 -55 to +150 $2.01
AD592 Analog +1 µA/°K n/a 0.4 n/a --- +4V to +30V TO-92 -25 to +105 $1.72
AD594 Analog +10 mV/°C n/a 3.5 n/a --- +4.5V to +5.5V Cerdip-14; DIP-14; SBDIP-14 -55 to +125 $6.18
AD595 Analog +10 mV/°C n/a 1 n/a --- +4.5V to +5.5V Cerdip-14; SBDIP-14 -55 to +125 $6.18
AD596 Analog +10 mV/°C n/a 4 n/a --- +Vs to -Vs = 30Vmax 10 lead TO-100 -55 to +125 $6.51
AD597 Analog +10 mV/°C n/a 4 n/a --- +Vs to -Vs = 30Vmax 10 lead TO-100; SOIC-8 -55 to +125 $2.50
ADT14 Analog +5mV/°K; Thermostatic Switch n/a 5 - - +4.5V to +5.5V PDIP-16; SOIC-16 -40 to +125 **
TMP17 Analog +1 µA/°K n/a 3.5 n/a --- +4V to +30V SOIC-8 -40 to +105 $1.39
TMP35 Analog +10 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 +10 to +125 $0.40
TMP36 Analog +10 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 -40 to +125 $0.40
TMP37 Analog +20 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 +5 to +100 $0.40

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

back to top