| Features |
 |
- Low Voltage Operation (+2.7 V to +5.5 V)
- Calibrated Directly in °C
- 10 mV/8°C Scale Factor (20 mV/8°C on TMP37)
- ±2°C Accuracy Over Temperature (typ)
- ±0.5°C Linearity (typ)
|
- Stable with Large Capacitive Loads
- Specified -40 °C to +125 °C,
Operation to +150 °C
- Less than 50 µA Quiescent Current
- Shutdown Current 0.5 µA max
|
| |
|