Analog Devices ADCMP605 - Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator in a 12-lead LSCFP Package
Amplifiers and Comparators
Audio Amplifiers
Comparators 
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADCMP605 Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator in a 12-lead LSCFP Package

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADCMP604/ADCMP605 are very fast comparators fabricated on the Analog Devices, Inc. proprietary XFCB2 process. These comparators are exceptionally versatile and easy to use. Features include an...More
 Specifications
Logic Output LVDS
# Per Pkg 1
Prop Delay (ns)typ 1.5ns
Voltage Supply (V) 2.5 to 5.5
Supply Current (max) 17mA
Min Pulse Width 1ns
Package 12-Lead LFCSP
Shutdown X
Latch Enable Pin X
Find Similar Products
 
 Functional Block Diagram Enlarge
ADCMP605
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Fully specified rail to rail at VCCI = 2.5 V to 5.5 V
  • Input common-mode voltage from −0.2 V to VCCI + 0.2 V
  • Low glitch LVDS-compatible output stage
  • 1.6 ns propagation delay
  • 37 mW at 2.5 V
  • Shutdown pin
  • Single-pin control for programmable hysteresis and latch
  • Power supply rejection > 60 dB
  • −40°C to +125°C operation
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADCMP605 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADCMP605BCPZ-R2 Prodn 12 ld LFCSP (3x3mm) 12 Ind $2.38 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADCMP605BCPZ-R7 Prodn 12 ld LFCSP (3x3mm) 12 Ind $2.38 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADCMP605BCPZ-WP Prodn 12 ld LFCSP (3x3mm) 12 Ind $2.38 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
EVAL-ADCMP605BCPZ Prodn EVALUATION BOARDS - Ind $232.76 - Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Prop Delay (ns)typ# Per PkgTotal Power (mW)Voltage Supply (V)No of SuppliesInput Range (V)Logic OutputAdjustable HysteresisMin Pulse Width
ADCMP5720.1511453.3 to 51-0.2 to Vcci-2.1VCMLX80ps
ADCMP5730.1511453.3 to 51-0.2 to Vcci-2.1VPECLX80ps
ADCMP5660.2524505, -5.22-2 to 3VECL-200ps
ADCMP5800.1512405, -5.22-2 to 3VCMLX80ps
AD85617165+/- 5 2 -5.0V to +3.0VDiff/TTL--
ADCMP5810.1512405, -5.22-2 to 3VECLX80ps
AD86115.51503 to 510 to 3VDiff/TTL--
ADCMP5820.1512405, -5.22-2 to 3VPECLX80ps
AD96685611205, -5.22-2.5V to +5.0VDiff/ECL--
ADCMP6003162.5 to 5.51-0.2 to Vcc+0.2VTTL/CMOS-3ns
ADCMP5510.752603.3 to 51-0.2 to Vcc-2VPECL-700ps
ADCMP6013162.5 to 5.51-0.2 to Vcc+0.2VTTL/CMOSX3ns
ADCMP5530.751303.3 to 51-0.2 to Vcc-2VPECL-700ps
ADCMP6023162.5 to 5.52-0.2 to Vcc+0.2VTTL/CMOSX3ns
ADCMP5620.7521605, -5.22-2 to 3VPECLX700ps
ADCMP6033162.5 to 5.53-0.5 to Vcc+0.5VTTL/CMOSX3ns
ADCMP5640.7521205, -5.22-2 to 3VECLX700ps
ADCMP6041.51422.5 to 5.51-0.2 to Vcc+0.2VLVDS-1ns
AD790451250+/-153 -Vs to Vs -2VTTL/CMOSFixed -
ADCMP6051.51422.5 to 5.52-0.2 to Vcc+0.2VLVDSX1ns
AD86125.521003 to 510 to 3VDiff/TTL--
ADCMP60611622.5 to 5.51-0.2 to Vcc+0.2VCML-600ps
ADCMP5520.752603.3 to 51-0.2 to Vcc-2VPECLX700ps
ADCMP60711622.5 to 5.52-0.2 to Vcc+0.2VCMLX600ps
ADCMP5630.7521205, -5.22-2 to 3VECL-700ps
AD856484150+/- 5 2 -5.0V to +3.0VTTL/CMOS--
AD96687622405, -5.22-2.5V to +5.0VDiff/ECL--
ADCMP5610.7521605, -5.22-2 to 3VPECL-700ps
ADCMP5670.2525205, -5.22-2 to 3VPECL-200ps
ADCMP60830112.5 to 5.51-0.2 to Vcc+0.2VTTL/CMOS-35ns
ADCMP60930112.5 to 5.51-0.2 to Vcc+0.2VTTL/CMOSX35ns
CMP401234110+/- 5 2-5.0V to +4.0VTTL/CMOS--
ADCMP5650.324355, -5.22-2 to 3VECL-200ps


 
Related Tech Info
Seminars & Webcasts
Resources
Seminars & Webcasts
Overview  
Selection Tables  (pdf, 5,111,370 bytes)
More...
Signal Chains
Interactive Signal Chains