AD524: Precision Instrumentation Amplifier
The AD524 is a precision monolithic instrumentation amplifier designed for data acquisition applications requiring high accuracy under worst-case operating conditions. An outstanding combination ...More
AD524: Precision Instrumentation Amplifier
Product Description
The AD524 is a precision monolithic instrumentation amplifier designed for data acquisition applications requiring high accuracy under worst-case operating conditions. An outstanding combination of high linearity, high common mode rejection, low offset voltage drift, and low noise makes the AD524 suitable for use in many data acquisition systems.
The AD524 has an output offset voltage drift of less than 25 µV/ °C, input offset voltage drift of less than 0.5 µV/°C, CMR above 90 dB at unity gain (120 dB at G = 1000) and maximum nonlinearity of 0.003% at G = 1. In addition to the outstanding dc specifications the AD524 also has a 25MHz gain bandwidth product (G = 1000). To make it suitable for high speed data ac-quisition systems the AD524 has an output slew rate of 5 V/µs and settles in 15µs to 0.01% for gains of 1 to 100.
As a complete amplifier the AD524 does not require any external components for fixed gains of 1, 10, 100 and 1,000. For other gain settings between 1 and 1000 only a single resistor is required. The AD524 input is fully protected for both power on and power off fault conditions.
The AD524 IC instrumentation amplifier is available in four different versions of accuracy and operating temperature range. The economical "A" grade, the low drift "B" grade and lower drift, higher linearity "C" grade are specified from -25°C to +85°C. The "S" grade guarantees performance to specification over the extended temperature range -55°C to +125°C. Devices are available in 16-pin ceramic DIP and SOIC packages and a 20-terminal leadless chip carrier.
Product Highlights
- The AD524 has guaranteed low offset voltage, offset voltage drift, and low noise for precision high gain applications.
- The AD524 is functionally complete with pin program- mable gains of 1, 10, 100, and 1000, and single resistor programmable for any gain.
- Input and output offset nulling terminals are provided for very high precision applications and to minimize offset voltage changes in gain ranging applications.
- The AD524 is input protected for both power-on and power-off fault conditions.
- The AD524 offers superior dynamic performance with a gain bandwidth product of 25 MHz, full power response of 75 kHz and a settling time of 15 μs to 0.01% of a 20 V step (G = 100).
Data Sheet, Rev. F, 11/07
Features
- Low Noise: 0.3 µV p-p 0.1 Hz to 10 Hz
- Low Nonlinearity: 0.003% (G = 1)
- High CMRR: 120 dB (G = 1000)
- Low Offset Voltage: 50 µV
- Low Offset Voltage Drift: 0.5 µV/°C
- Gain Bandwidth Product: 25 MHz
- Available in tape and reel in accordance with EIA-481A
- Pin Programmable Gains of 1, 10, 100, 1000
- Input Protection, Power On–Power Off
- No External Components Required
- Internally Compensated
- MIL-STD-883B and Chips Available
- 16-lead ceramic DIP and SOIC packages and 20-terminal leadless chip carrier available
- Standard military drawing also available
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD524
Precision Instrumentation Amplifier
Functional Block Diagram for AD524
AD524 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close