AD626: Low Cost, Single-Supply Differential Amplifier
The AD626 is a low cost, true single supply differential amplifier designed for amplifying and low-pass filtering small differential voltages from sources having a large common-mode ...More
AD626: Low Cost, Single-Supply Differential Amplifier
Product Description
The AD626 is a low cost, true single supply differential amplifier designed for amplifying and low-pass filtering small differential voltages from sources having a large common-mode voltage.
The AD626 can operate from either a single supply of +2.4 V to +10 V, or dual supplies of ±1.2 V to ±6 V. The input common-mode range of this amplifier is equal to 6 (+VS - 1 V) which provides a +24 V CMR while operating from a +5 V supply. Furthermore, the AD626 features a CMR of 90 dB typ.
The amplifier's inputs are protected against continuous overload of up to 50 V, and RFI filters are included in the attenuator network. The output range is +0.03 V to +4.9 V using a +5 V supply. The amplifier provides a preset gain of 10, but gains between 10 to 100 can be easily configured with an external resistor. Furthermore, a gain of 100 is available by connecting the G = 100 pin to analog ground. The AD626 also offers low-pass filter capability by connecting a capacitor between the filter pin and analog ground.
The AD626A and AD626B operate over the industrial temperature range of -40°C to +85°C. The AD626 is available in two 8-pin packages: a plastic mini-DIP and SOIC.
Features
- Pin Selectable Gains of 10 and 100
- True Single-Supply Operation
- Single-Supply Range of +2.4V to +10V
- Dual-Supply Range of ±1.2V to ±6V
- Wide Output Voltage Range of 30 mV to 4.7V - Includes Input Protection
- Series Resistive Inputs (RIN = 200 kΩ)
- RFI Filters Included
- Allows 50V Continuous Overload
- Optional Low-Pass Filtering
- Excellent DC Performance
- Low Input Offset Voltage: 500 µV Max
- Large Common-Mode Range: 0V to +54V
- Low Power: 1.2 mW (VS = +5V)
- Good CMR of 90 dB Typ - AC Performance
- Fast Settling Time: 24 µs (0.01%)
Specifications
| Single/Dual Supply | Single/Dual |
| Voltage Supply (Vmax) | ±6V |
| Gain Setting Method | Pin |
| Gain Range (min to max) | 90 |
| Bandwidth G=10 (kHz typ) | 100kHz |
| CMRR (dB) | 66dB |
| Vnoise RTI 1-10 Hz µVp-p | 2µV p-p |
| Temperature Range | -40 to +85 |
| Gain Error (%) max | +1% |
| Supply Current (max) | 2mA |
| Package | DIP,SOIC |
| Vosi (µV) | 500µV |
AD8228 - Precision Instrumentation Amplifier Fixed G = 10, 100
AD8274 - Low Distortion, Precision Difference Amplifier
| Part# | Common Mode Range (V) | Bandwidth G=10 (kHz typ) | CMRR (dB) | Gain Range (min to max) | Voltage Supply (Vmin) | Voltage Supply (Vmax) | Supply Current (max) | VosiTC (µV/deg C) | Gain temp co. | Temperature Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD22057 | -1 to 24 | 30 | 80 | 20 | +3 | +26 | 0.5mA | - | - | -40 to +125 | DIP, SOIC | $4.62 |
| AD626 | 0 to 54 | 100 | 66 | 90 | ±2.4 | ±6 | 2mA | 0.000006 | 150ppm/C | -40 to +85 | DIP, SOIC | $3.70 |
| AD628 | +/- 100 | 600 | 77 | 100 | ±5 | ±18 | 1.6mA | - | - | -40 to +85 | SOIC | $1.78 |
| AD629 | +/- 270 | 500 | 77 | 1 | ±2.5 | ±18 | 1mA | - | - | -40 to +85 | DIP, SOIC | $2.84 |
| AD8202 | -12 to 30 | 50 | 82 | 20 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | Die, SOIC, SOP | $1.51 |
| AD8203 | -12 to 30 | 60 | 82 | 14 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | SOP | $1.37 |
| AD8205 | -2 to 65 | 50 | 78 | 50 | +4.5 | +5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.51 |
| AD8206 | -2 to 65 | 100 | 76 | 20 | +4.5 | +5.5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.37 |
| AD8210 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 1.5mA | 10 | 20ppm/C | -40 to +125 | SOIC | $1.81 |
| AD8211 | -2 to 65 | 500 | 120 | 20 | - | - | 2mA | 12 | 20ppm/C | -40 to +125 | SOT | $0.81 |
| AD8212 | 7 to 65 | 1000 | 100 | 1,000 | +7 | +65 | 720µA | 10 | - | -40 to +125 | MSOP | $0.93 |
| AD8213 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 2.5mA | 12 | 10ppm/C | -40 to +125 | MSOP | $2.01 |
| AD8214 | 5 to 65 | - | 80 | 100 | +5 | +65 | 1.2mA | 15 | - | -40 to +125 | MSOP | $0.76 |
| AD8215 | -2 to 65 | 450 | 100 | 20 | - | - | 2.2mA | 6 | 15ppm/C | -40 to +125 | SOIC | $1.21 |
| AD8216 | -4 to 65 | 3000 | 90 | 3 | - | - | 2mA | 10 | 10ppm/C | -40 to +125 | SOIC | $1.62 |
| AD8228 | - | 650 | 100 | 10,100 | - | - | - | - | - | -40 to +85 | - | $3.03 |
| AD8270 | -Vs to +Vs | 10000 | 98 | 1.5 | - | - | 2.5mA | 1.5 | 1ppm/C | -40 to +125 | - | $1.89 |
| AD8273 | +/- 40 | 20000 | 86 | 1.5 | - | - | 2.5mA | 3 | 2ppm/C | -40 to +125 | - | $1.67 |
| AD8290 | - | - | 120 | 50 | - | - | 4.68mA | - | 15ppm/C | - | - | $1.52 |
| AD8553 | - | 1 | 100 | 10,000 | +1.8 | +5.5 | 1.3mA | - | - | -40 to +85 | MSOP | $1.32 |
| ADM4073 | 2 to 28 | 1800 | 90 | 40 | +3 | +28 | - | - | - | -40 to +125 | SOT | $0.99 |
| AMP03 | +/- 20 | 3000 | 85 | 1 | ±5 | ±15 | 2.5mA | - | - | -40 to +85 | - | $2.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD626 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close