AD8214:  High Voltage Threshold Detector

The AD8214 is a fast, high common-mode voltage threshold detector, which operates with a single supply of 5 V to 65 V. Internally the AD8214 features a fast comparator that is optimized for high ...More

AD8214:  High Voltage Threshold Detector

Product Description

The AD8214 is a fast, high common-mode voltage threshold detector, which operates with a single supply of 5 V to 65 V. Internally the AD8214 features a fast comparator that is optimized for high side operation. It also includes a stable 2.4 V series regulator, which is referenced with respect to the supply voltage. The purpose of the regulator is to provide power to the internal electronics, and set an input comparison threshold below the supply voltage. The inputs of the AD8214 may be operated at, slightly above, or below the power supply. The differential voltage range between the inputs of the AD8214 is 500 mV.

The device features a current output. This current is <100 nA when -IN > +IN and 1 mA when +IN > -IN. The input voltages are referenced to the supply voltage, as is the internal 2.4 V regulator. The input-to-output response time is typically <100 ns.

The AD8214 is available in an 8-lead MSOP package. The operating temperature range is -40°C to +125°C, making it ideal for industrial, consumer and automotive applications.

Features

  • Input-to-output response: <100 ns
  • High input common-mode voltage range
    Operating: 5 V to 65 V
    Survival: 0 V to 68 V
  • Current output
  • Hysteresis: 10 mV
  • Integrated 2.4 V regulator
  • Wide operating temperature range:
    -40°C to +125°C
  • 8-lead MSOP package

Diagrams

AD8214 Diagram
Functional Block Diagram for AD8214

Specifications

Single/Dual Supply Single
Voltage Supply (Vmax) +65V
Gain Setting Method Resistor
Gain Range (min to max) 100
CMRR (dB) 80dB
Vnoise RTI 1-10 Hz µVp-p 2.2µV p-p
Temperature Range -40 to +125
Supply Current (max) 1.2mA
Package MSOP

Explore Other Products

AD8228 - Low Gain Drift Precision Instrumentation Amplifier Fixed G = 10, 100

AD8274 - Very Low Distortion, Precision Difference Amplifier

Subscribe to New Products Feed
Part# Common Mode Range (V) Bandwidth G=10 (kHz typ) CMRR (dB) Gain Range (min to max) Voltage Supply (Vmin) Voltage Supply (Vmax) Supply Current (max) VosiTC (µV/deg C) Gain temp co. Temperature Range Package Price* (1000-4999)
AD22057 -1 to 24 30 80 20 +3 +26 0.5mA - - -40 to +125 DIP, SOIC $4.62
AD626 0 to 54 100 66 90 ±2.4 ±6 2mA 0.000006 150ppm/C -40 to +85 DIP, SOIC $3.70
AD628 +/- 100 600 77 100 ±5 ±18 1.6mA - - -40 to +85 SOIC $1.78
AD629 +/- 270 500 77 1 ±2.5 ±18 1mA - - -40 to +85 DIP, SOIC $2.84
AD8202 -12 to 30 50 82 20 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 Die, SOIC, SOP $1.51
AD8203 -12 to 30 60 82 14 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 SOP $1.37
AD8205 -2 to 65 50 78 50 +4.5 +5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.51
AD8206 -2 to 65 100 76 20 +4.5 +5.5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.37
AD8210 -2 to 65 500 100 20 +4.5 +5.5 1.5mA 10 20ppm/C -40 to +125 SOIC $1.81
AD8211 -2 to 65 500 120 20 - - 2mA 12 20ppm/C -40 to +125 SOT $0.81
AD8212 7 to 65 1000 100 1,000 +7 +65 720µA 10 - -40 to +125 MSOP $0.93
AD8213 -2 to 65 500 100 20 +4.5 +5.5 2.5mA 12 10ppm/C -40 to +125 MSOP $2.01
AD8214 5 to 65 - 80 100 +5 +65 1.2mA 15 - -40 to +125 MSOP $0.76
AD8215 -2 to 65 450 100 20 - - 2.2mA 6 15ppm/C -40 to +125 SOIC $1.21
AD8216 -4 to 65 3000 90 3 - - 2mA 10 10ppm/C -40 to +125 SOIC $1.62
AD8228 - 650 100 10,100 - - - - - -40 to +85 - $3.03
AD8270 -Vs to +Vs 10000 98 1.5 - - 2.5mA 1.5 1ppm/C -40 to +125 - $1.89
AD8273 +/- 40 20000 86 1.5 - - 2.5mA 3 2ppm/C -40 to +125 - $1.67
AD8274 +/- 3 10000 86 - - - 2.6mA 3 0.5ppm/C -40 to +85 MSOP, SOIC $1.05
AD8290 - - 120 50 - - 4.68mA - 15ppm/C - - $1.52
AD8553 - 1 100 10,000 +1.8 +5.5 1.3mA - - -40 to +85 MSOP $1.32
ADM4073 2 to 28 1800 90 40 +3 +28 - - - -40 to +125 SOT $0.99
AMP03 +/- 20 3000 85 1 ±5 ±15 2.5mA - - -40 to +85 - $2.81

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices