Analog Devices AD8216 - High Bandwidth, Bidirectional 65 V Difference Amplifier
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers 
Isolation Amplifiers
Log Amps/Detectors
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8216 High Bandwidth, Bidirectional 65 V Difference Amplifier

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD8216 is a single-supply, difference amplifier ideal for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range...More
 Specifications
Single/Dual Supply Single
Gain Setting Method fixed
Gain Range (min to max) 3
Bandwidth G=10 (kHz typ) 3000kHz
CMRR (dB) 90dB
Vnoise RTI 1-10 Hz µVp-p 20µV p-p
Temperature Range -40 to +125
Supply Current (max) 2mA
Package SOIC
Find Similar Products
 
 Functional Block Diagram Enlarge
AD8216
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • ±4000 V HBM ESD
  • Ideal for current shunt applications
  • High common-mode voltage range
    −4 V to +65 V operating
    −40 V to +80 V survival
    3 MHz bandwidth
    <100 ns output propagation delay
  • Gain: 3 V/V
  • Wide operating temperature range
    Die: −40°C to +150°C
    8-lead SOIC: −40°C to +125°C
  • Adjustable output offset
  • Available in 8-lead SOIC
  • Excellent ac and dc performance
    10 μV/°C offset drift
    10 ppm/°C gain drift
 

 

 
Price, Packaging, and AvailabilityPrint Table
AD8216 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8216WYRZ Pre-Release 8 ld SOIC 8 Ind - - Y
Material
Declaration
Contact ADIContact ADI
AD8216WYRZ-R7 Pre-Release 8 ld SOIC 8 Ind - - Y
Material
Declaration
Contact ADIContact ADI
AD8216WYRZ-RL Pre-Release 8 ld SOIC 8 Ind - - Y
Material
Declaration
Contact ADIContact ADI
AD8216YRZ Prodn 8 ld SOIC 8 Ind $1.62 8/29/2008Y
Material
Declaration
Add to CartAdd to Cart
AD8216YRZ-R7 Prodn 8 ld SOIC 8 Ind $1.62 10/31/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD8216YRZ-RL Prodn 8 ld SOIC 8 Ind $1.62 - Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#DescriptionSingle/Dual SupplyVcc-VeeGain Setting MethodBandwidth G=10 (kHz typ)Gain min.Gain max.Min CMRR @ 60 Hz Min GainMin CMRR @ 60Hz Max GainVnoise RTI 1-10 Hz µVp-p Price* (1000 pcs.)
AD8214High CMV Threshold DetecSingle5V to 65VResistor-110080dB80dB2.2$0.76
AD8215High CMV Shunt MonSingle4.5V to 5.5Vfixed4502020100dB100dB7$1.21
AD524Precision IADual12V to 36VPin40011,00070dB110dB0.3$9.52
AD8216High BW 65 V Diff AmpSingle4.5V to 5.5Vfixed30003380dB80dB20$1.62
AD620General Purpose IADual4.6V to 36VResistor800110,00073dB110dB0.28$3.18
AD8220R-R JFET IASingle/Dual4.6V to 36VResistor80011,00078dB94dB0.8$2.32
AD622Low Cost IADual5.2V to 36VResistor80011,00066dB103dB0.3$2.51
AD8221High Performance IADual4.6V to 36VResistor56211,00080dB130dB0.25$2.01
AD624Precision IADual12V to 36VPin40011,00070dB110dB0.3$11.93
AD8222Dual High Performance IADual-Resistor750110,00080dB130dB0.25$3.63
AD626Diff AmpSingle/Dual2.4V to 12VPin1001010055dB55dB2$3.70
AD8223S.S R-R IASingle/Dual3V to 25VPin20051,00070dB105dB2**
AD628High CMV DASingle/Dual4.5V to 36VPin; Resistor6000.110075dB75dB15$1.78
AD8224Dual JFET R-R IASingle/Dual4.6V to 36VResistor80011,00078dB94dB0.8$4.17
AD8129Low Cost Diff AmpSingle/Dual4.5V to 25VResistor20000010-94dB--$1.57
AD8225Fixed G=5 IADual3.4V to 36Vfixed900--86dB86dB1.5$3.29
AD8203High CMV DASingle4.5V to 5.5Vfixed60--82dB82dB10$1.37
AD8228Precision IADual4.6V to 36VPin65010100100dB120dB0.5$3.03
AD8206S.S Diff AmpSingle4.5V to 5.5Vfixed100--76dB76dB20$1.37
AD8230Zero Drift IASingle/Dual8V to 16VResistor221,000-110dB3$2.99
AD8211High CMV Shunt MonSingle4.5V to 5.5Vfixed5002020100dB100dB7$0.81
AD8231Zero Drift Software ProgSingle3V to 6VPin; Software700112880dB110dB0.7$1.71
AD8213Dual High CMV Shunt MonSingle4.5V to 5.5Vfixed5002020100dB100dB7$2.01
AD8250Software ProgrammableDual10V to 34VPin; Software300011080dB98dB1$5.01
AD526Software ProgrammableDual9V to 33VSoftware350116--3$6.39
AD8251Software ProgrammableDual10V to 34VPin; Software25001880dB98dB1.2$5.01
AD623S.S R-R IASingle/Dual2.7V to 12VResistor10011,00070dB105dB2$1.40
AD8253Software ProgrammableDual10V to 34VPin; Software1000011,00080dB120dB1$4.95
AD627Micropower IASingle/Dual2.2V to 36VResistor3051,00077dB77dB1.2$2.56
AD8270Dual Diff AmpDual5V to 36VPin100000.5270dB80dB1$1.89
AD8202High CMV DASingle3.5V to 12Vfixed50--82dB82dB10$1.51
AD8273Dual Audio Diff AmpDual5V to 36VPin200000.5277dB-2$1.67
AD8210Bi-Directional Shunt MonSingle4.5V to 5.5Vfixed5002020100dB100dB7$1.81
AD8290Sensor Amp-2.6V to 5.5Vfixed-5050--0.75$1.52
AD522Diff AmpDual10V to 36VResistor311,00075dB100dB4**
AD8553Zero Drift IASingle1.8V to 5.5VResistor10.110,00080dB120dB0.7$1.32
AD625Programmable Gain IADual12V to 36VResistor400110,00070dB110dB0.3$8.78
AD8205S.S Diff AmpSingle4.5V to 5.5Vfixed50--78dB78dB20$1.51
AD8212High CMV Shunt MonSingle7V to 65VResistor100011,000100dB100dB1.1$0.93
AD621Precision IADual4.6V to 18VPin8001010093dB110dB0.28$4.09
AD629High CMV DADual5V to 36Vfixed500--77dB77dB15$2.84
AD8555Sensor AmpSingle5.5V to 2.7VSoftwaren/a701,28080dB96dB0.5$3.12
AD8556Sen/Filter AmpSingle2.7V to 5.5VSoftwaren/a701,28080dB94dB0.5$2.88
AD8557Sensor AmpSingle2.7V to 5.5VSoftware-281,30075dB86dB-$2.13
AMP03Precision Diff AmpDual12V to 36Vfixed3000--85dB85dB2$2.81

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.