AD8538: Low Power, Precision, Auto-Zero Op Amp (5-lead TSOT-23, and 8-lead, Narrow Body SOIC)
The AD8538/AD8539 are very high precision amplifiers featuring extremely low offset voltage, low input bias current, and low power consumption. The supply current is less than 215 μA maximum per ...More
AD8538: Low Power, Precision, Auto-Zero Op Amp (5-lead TSOT-23, and 8-lead, Narrow Body SOIC)
Product Description
The AD8538/AD8539 are very high precision amplifiers featuring extremely low offset voltage, low input bias current, and low power consumption. The supply current is less than 215 μA maximum per amplifier at 5.0 V. Operation is fully specified from 2.7 V to 5.0 V single supply (±1.35 V to ±2.5 V dual supply).
The AD8538/AD8539 operate at very low power making these amplifiers ideal for battery-powered devices and portable equipment.
The AD8538/AD8539 are specified over the extended industrial temperature range (−40°C to +125°C). The AD8538 amplifier is available in 5-lead TSOT-23, and 8-lead, narrow body SOIC packages, and the AD8539 amplifier is available in 8-lead, narrow body SOIC and 8-lead MSOP.
Applications
Data Sheet, Rev. A, 5/07
Features
- Low offset voltage: 13 μV maximum
- Input offset drift: 0.03 μV/°C
- Single-supply operation: 2.7 V to 5.5 V
- High gain, CMRR, and PSRR
- Low input bias current: 25 pA
- Low supply current: 180 μA
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8538
Low Power, Precision, Auto-Zero Op Amp (5-lead TSOT-23, and 8-lead, Narrow Body SOIC)
Pin Configuration Diagram for AD8538
AD8508 - Quad 20 μA Maximum, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
ADA4505-2 - Dual 10 μA, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8538 | 430KHz | 400mV/µs | 5µV | 15pA | 50nV/rtHz | 1 | -40 to +125 |
| AD8551 | 1.5MHz | 400mV/µs | 1µV | 10pA | 42nV/rtHz | 1 | -40 to +125 |
| AD8539 | 430KHz | 400mV/µs | 5µV | 15pA | 50nV/rtHz | 2 | -40 to +125 |
| AD8552 | 1.5MHz | 400mV/µs | 1µV | 10pA | 42nV/rtHz | 2 | -40 to +125 |
| AD8571 | 1.5MHz | 400mV/µs | 1µV | 10pA | 51nV/rtHz | 1 | -40 to +125 |
| AD8628 | 2.5MHz | 1V/µs | 1µV | 30pA | 22nV/rtHz | 1 | -40 to +125 |
| AD8641 | 3.5MHz | 3V/µs | 50µV | 250fA | 27.5nV/rtHz | 1 | -40 to +125 |
| AD8661 | 4MHz | 3.5V/µs | 30µV | 300fA | 12nV/rtHz | 1 |