| Features |
 |
- Low noise: 1 nV/√Hz at 1 kHz
- Low distortion: −105 dB THD @ 20 kHz
- <80 nV p-p input noise, 0.1 Hz to 10 Hz
- Slew rate: 16 V/μs
- Wide bandwidth: 10 MHz
|
- Supply current: 4.7 mA/amp typical
- Low offset voltage: 10 μV typical
- CMRR: 120 dB
- Unity-gain stable
- ±15 V operation
|
| |
|