Analog Devices AD8676 - Ultraprecision, 36 V, 2.8 nV/√Hz Dual Rail-to-Rail Output Op Amp
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors
Operational Amplifiers (Op Amps) 
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8676 Ultraprecision, 36 V, 2.8 nV/√Hz Dual Rail-to-Rail Output Op Amp

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD8676 precision operational amplifier offers ultralow offset, drift, and voltage noise combined with very low input bias currents over the full operating temperature range. The AD8676 is a...More
 Specifications
-3dB Bandwidth 10MHz
Slew Rate 2.5V/µs
Vos 12µV
Ib 0.5nA
Input Noise (nV/rtHz) 2.8nV/rtHz
Vcc-Vee Supply (V) 10 to 36
Iq per Amplifier (max) 2.9mA
# OpAmps per Pkg 2
Operating Temp Range -40 to +125
Packages SOIC, SOP
Find Similar Products
 
 Pin Configuration Enlarge
AD8676
Symbols and Footprints
 Features
  • Very low voltage noise: 2.8 nV/√Hz @ 1 kHz
  • Rail-to-rail output swing
  • Low input bias current: 2 nA maximum
  • Very low offset voltage: 12 μV typical
  • Low input offset drift: 0.6 μV/°C maximum
  • Very high gain: 120 dB
  • Wide bandwidth: 10 MHz typical
  • ±5 V to ±18 V operation
 

 
 Design Tools
NI Multisim™ Analog Devices® Edition
Avoid costly and time consuming prototyping work by using this easy-to-use interactive SPICE simulator.

 
Price, Packaging, and AvailabilityPrint Table
AD8676 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8676ARMZ Pre-Release MICRO SOIC 8 Ind - - Y
Material
Declaration
Contact ADIContact ADI
AD8676ARMZ-REEL Prodn 8 ld MSOP 8 Ind $1.66 10/31/2008Y
Material
Declaration
Add to CartAdd to Cart
AD8676ARZ Prodn 8 ld SOIC 8 Ind $1.66 - Y
Material
Declaration
Add to CartAdd to Cart
AD8676ARZ-REEL Prodn 8 ld SOIC 8 Ind $1.66 11/28/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD8676ARZ-REEL7 Prodn 8 ld SOIC 8 Ind $1.66 - Y
Material
Declaration
Contact ADIAdd to Cart
AD8676BRMZ Pre-Release MICRO SOIC 8 Ind - - Y
Material
Declaration
Contact ADIContact ADI
AD8676BRMZ-REEL Prodn 8 ld MSOP 8 Ind $2.14 11/21/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD8676BRZ Prodn 8 ld SOIC 8 Ind $2.14 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD8676BRZ-REEL Prodn 8 ld SOIC 8 Ind $2.14 - Y
Material
Declaration
Contact ADIAdd to Cart
AD8676BRZ-REEL7 Prodn 8 ld SOIC 8 Ind $2.14 - Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
Parametric Selection Table
   

Part#Small Signal BandwidthSlew RateVosIbV Noise DensityAmplifiers Per PackageWidest Temp Range (°C)
AD867610MHz2.5V/µs12µV500pA2.8nV/rtHz2-40 to +125
AD867510MHz2.5V/µs10µV500pA2.8nV/rtHz1-40 to +125
AD859910MHz16.8V/µs10µV25nA1.15nV/rtHz2-40 to +125
AD867210MHz4V/µs20µV3nA2.8nV/rtHz2-40 to +125
AD860610MHz5V/µs20µV200fA6.5nV/rtHz2-40 to +125
AD86423.5MHz3V/µs50µV250fA27.5nV/rtHz2-40 to +125
ADA4000-25MHz20V/µs200µV5pA16nV/rtHz2-40 to +125
AD869210MHz5V/µs400µV200fA8nV/rtHz2-40 to +125
AD86028.4MHz6V/µs500µV200fA18nV/rtHz2-40 to +125
AD861624MHz12V/µs23µV200fA6nV/rtHz2-40 to +125
AD86664MHz3.5V/µs600µV200fA10nV/rtHz2-40 to +125