| Features |
 |
- GaAs single ended 20 dB fixed gain amplifier
- Internally matched input and output to 50 Ω
- Fully specified gain and output power over temperature and supply
- Small footprint package 3 mm × 3 mm LFCSP
|
- Operation from 1700 MHz to 2400 MHz
- High third order intercept of +43 dBm
- Output compression point of +28 dBm
- Noise figure 5 dB
- Pin compatible with ADL5322 700 MHz to 1000 MHz device
|
| |
|