| Features |
 |
- Gain: 29 dB
- Operation from 2.5 GHz to 2.7 GHz
- EVM ≤ 3% with 16 QAM OFDMA
@ POUT = 25 dBm (3.3 V, 2.6 GHz)
@ POUT = 27 dBm (5 V, 2.6 GHz)
- Input matched to 50 Ω
- Power supply: 3.2 V to 5 V
|
- Quiescent current: 135 mA
Power-added efficiency (PAE)
21% @ POUT = 25 dBm (3.3 V, 2.6 GHz)
- Multiple operating modes to reduce battery drain
Standby mode: 9 mA
Sleep mode: <1 μA
|
|
| |
|