Analog Devices AD641 - 250 MHz, 44 dB Demodulating Logarithmic Amplifier
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors 
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD641 250 MHz, 44 dB Demodulating Logarithmic Amplifier

Data Sheets
Application Notes Evaluation Boards pdf(374k) Price, Packaging, and Availability
Product Description
The AD641 is a 250 MHz, demodulating logarithmic amplifier with an accuracy of ±2.0 dB and 44 dB dynamic range. The AD641 uses a successive detection architecture to provide an output current ...More
 Specifications
Dynamic Range (dB) 44dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) ±2Deg
Response Time (ns typ) 10ns
Voltage Supply (V) +/- 4.5 to +/- 7.5
Supply Current (max) 44mA
Limiter Output Yes
AC Linearity (± dB) 2dB
Power Consumption (mW) 220mW
Package 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC
Find Similar Products
 
 Pin Configuration Enlarge
AD641
Symbols and Footprints
 Features
  • Logarithmic Amplifier Performance
    Usable to 250 MHz
    44 dB Dynamic Range
    ±2.0 dB Log Conformance
    37.5 mV/dB Voltage Output
    Stable Slope and Intercepts
  • 2.0 nV/vHz Input Noise Voltage
  • 50 µV Input Offset Voltage
  • Low Power
    ±5 V Supply Operation
    9 mA (+Vs), 35 mA (-Vs)
    Quiescent Current
  • Onboard Resistors
  • Onboard 10x Attenuator
  • Dual Polarity Current Outputs
  • Direct Coupled Differential Signal Path
 

 
 Design Tools
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

 
Price, Packaging, and AvailabilityPrint Table
AD641 Model Options
Model Status Package Pins Temp
Range
Price*
(100-499)
Available RoHS Compliant Samples
Cart
Purchase
Cart
5962-9559801MRA Prodn 20 ld CerDIP 20 Mil $259.96 8/29/2008N
Material
Declaration
Contact ADIAdd to Cart
AD641AN Prodn 20 ld PDIP 20 Ind $37.96 8/29/2008N
Material
Declaration
Contact ADIAdd to Cart
AD641ANZ Prodn 20 ld PDIP 20 Ind $36.31 8/29/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD641AP Prodn 20 ld PLCC 20 Ind $37.96 8/29/2008N
Material
Declaration
Contact ADIAdd to Cart
AD641AP-REEL7 Prodn 20 ld PLCC 20 Ind $36.31 12/12/2008N
Material
Declaration
Contact ADIAdd to Cart
AD641APZ Prodn 20 ld PLCC 20 Ind $36.31 8/29/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Suggested Complementary Products
AD8055: Low Cost, Single, 300 MHz Voltage Feedback Amplifier

Signal Chains
Visit our interactive signal chains for more complementary products

 
Find Similar Products
   

Part#Product DescriptionRF Frequency (MHz)Dynamic Range (dB)Temp Stability (dB)Response Time (ns typ)Voltage Supply (V)Supply Current (max)PackagePrice* (1000 pcs.)
AD8312Low Power for Battery Operation 50 to 350045±0.5702.7 to 5.54.2WLCSP$1.27
AD8313Industry Standard 100 to 250070±1.25402.7 to 5.5148-Lead uSOIC$7.99
AD640Military Specified Part Available -50±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$36.48
AD8314Industry Standard 100 to 270045±1702.7 to 5.54.58-Lead uSOIC/CSP$1.10
AD8302Dual-Channel Gain and Phase Outputs 2,70060±1602.7 to 5.51914-Lead TSSOP$12.14
AD8315Low Power for Battery Operation 100 to 250050±11502.7 to 5.58.58-Lead uSOIC$4.00
AD8307High Dynamic Range dc to 50092±14002.7 to 5.588-Lead SOIC/DIP$6.07
AD8316Dual Output AD8315 100 to 250049±1502.7 to 5.58.516-Lead CSP**
AD8310High Dynamic Range dc to 440100±1152.7 to 5.588-Lead SOIC$4.00
AD8317Available in Die 1 to 1000055±0.563 to 5.5208-Lead CSP$3.98
AD606Limiter Output-80-4004.5 to 5.51316-Lead DIP; 16-Lead SOIC$22.00
AD8306Military Specified Part Available 5 to 400100±1732.7 to 5.51616-Lead SOP$14.67
AD8309Limiter Output 5 to 500100±1672.7 to 5.51616-Lead TSSOP$7.84
AD8311Low Power for Battery Operation 100 to 250050±0.51502.7 to 5.58.5WLCSP$1.27
AD641Military Specified Part Available -44±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$32.82
AD8318Integrated Temp Sensor 1 to 800070±0.5104.5 to 5.56816-Lead CSP$5.05
AD8319Pin-compatible with AD8317 1 to 1000045±0.563 to 5.5228-Lead CSP$1.77
ADL5513125°C Operation, Broadband 1 to 400080±0.5102.7 to 5.5-16-Lead CSP**
ADL5519Dual-Channel AD8317 1 kHz to 1000062±0.563 to 5.55632-Lead LFCSP$5.04

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.