Analog Devices AD8312 - 50 MHz to 3.5 GHz, 45 dB RF Log Detector
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors 
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8312 50 MHz to 3.5 GHz, 45 dB RF Log Detector

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD8312 is a complete low cost subsystem for the measurement of RF signals in the frequency range of 50 MHz to 3.5 GHz. It has a typical dynamic range of 45 dB and is intended for use in a wide...More
 Specifications
RF Frequency (MHz) 50 to 3500
Dynamic Range (dB) 45dB
Temp Stability (dB) ±0.5dB
Response Time (ns typ) 70ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 4.2mA
Power Consumption (mW) 12mW
Package WLCSP
Find Similar Products
 
 Functional Block Diagram Enlarge
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Complete RF Detector Function
  • Typical Range: -45 dBm to 0 dBm re 50 Ω
  • Frequency Response from 50 MHz to 3.5 GHz
  • Temperature-Stable Linear-in-dB
  • Response Accurate to 3.5 GHz
  • Rapid Response: 85/120 ns (rise/fall)
  • Low Power: 12 mW at 2.7 V
  • Temperature range of -40°C to +85°C
  • Available in a 6-ball wafer-level chip scale package, 1.0 mm x 1.5 mm
 

 
 Design Tools
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.

 
Price, Packaging, and AvailabilityPrint Table
AD8312 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8312-EVALZ Prodn EVALUATION BOARDS - Comm $100.19 8/22/2008Y Contact ADIAdd to Cart
AD8312ACBZ-P2 Prodn 6 Ball WLCSP 6 Comm $1.32 9/5/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD8312ACBZ-P7 Prodn 6 Ball WLCSP 6 Comm $1.27 8/22/2008Y
Material
Declaration
Add to CartAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Product DescriptionRF Frequency (MHz)Dynamic Range (dB)Temp Stability (dB)Response Time (ns typ)Voltage Supply (V)Supply Current (max)PackagePrice* (1000 pcs.)
AD8312Low Power for Battery Operation 50 to 350045±0.5702.7 to 5.54.2WLCSP$1.27
AD8313Industry Standard 100 to 250070±1.25402.7 to 5.5148-Lead uSOIC$7.99
AD640Military Specified Part Available -50±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$36.48
AD8314Industry Standard 100 to 270045±1702.7 to 5.54.58-Lead uSOIC/CSP$1.10
AD8302Dual-Channel Gain and Phase Outputs 2,70060±1602.7 to 5.51914-Lead TSSOP$12.14
AD8315Low Power for Battery Operation 100 to 250050±11502.7 to 5.58.58-Lead uSOIC$4.00
AD8307High Dynamic Range dc to 50092±14002.7 to 5.588-Lead SOIC/DIP$6.07
AD8316Dual Output AD8315 100 to 250049±1502.7 to 5.58.516-Lead CSP**
AD8310High Dynamic Range dc to 440100±1152.7 to 5.588-Lead SOIC$4.00
AD8317Available in Die 1 to 1000055±0.563 to 5.5208-Lead CSP$3.98
AD606Limiter Output-80-4004.5 to 5.51316-Lead DIP; 16-Lead SOIC$22.00
AD8306Military Specified Part Available 5 to 400100±1732.7 to 5.51616-Lead SOP$14.67
AD8309Limiter Output 5 to 500100±1672.7 to 5.51616-Lead TSSOP$7.84
AD8311Low Power for Battery Operation 100 to 250050±0.51502.7 to 5.58.5WLCSP$1.27
AD641Military Specified Part Available -44±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$32.82
AD8318Integrated Temp Sensor 1 to 800070±0.5104.5 to 5.56816-Lead CSP$5.05
AD8319Pin-compatible with AD8317 1 to 1000045±0.563 to 5.5228-Lead CSP$1.77
ADL5513125°C Operation, Broadband 1 to 400080±0.5102.7 to 5.5-16-Lead CSP**
ADL5519Dual-Channel AD8317 1 kHz to 1000062±0.563 to 5.55632-Lead LFCSP$5.04

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.