Analog Devices AD8313 - 0.1 - 2.5 GHz, 70 dB Logarithmic Detector / Controller
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors 
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8313 0.1 - 2.5 GHz, 70 dB Logarithmic Detector / Controller

Data Sheets
Application Notes Evaluation Boards pdf(76k) Price, Packaging, and Availability
Product Description
The AD8313 is an RF logarithmic detector and controller, with response extending from 0.1 to 2.5 GHz. The device is capable of accurately converting a modulated RF signal at its differential input to ...More
 Specifications
RF Frequency (MHz) 100 to 2500
Dynamic Range (dB) 70dB
Temp Stability (dB) ±1.25dB
Phase Accuracy (deg) n/a
Response Time (ns typ) 40ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 14mA
Package 8-Lead uSOIC
Find Similar Products
 
 Functional Block Diagram
AD8313
Symbols and Footprints
 Features
  • Operating frequency: 0.1 GHz to 3.5 GHz
  • High dynamic range: 70 dB to ±3.0 dB
  • High accuracy: ±1.0 dB over 65 dB range (@ 1.9 GHz)
  • Fast response: 40 ns full-scale typical
  • Controller mode with error output
  • Scaling stable over supply and temperature
  • Wide supply range: 2.7 V to 5.5 V
  • Low power: 13.7 mA at 5 V
  • Power-down feature: 20 µA at 3 V
 

 
 Design Tools
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
AD8313 Output Voltage vs Input Amplitude
This calculator plots the response of the AD8313 in log (RSSI) mode and controller mode. By selecting the frequency range and correction factor, the slope and intercept are determined. This tool also calculates a simple LC match for the AD8313.

 
Price, Packaging, and AvailabilityPrint Table
AD8313 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8313-EVALZ Prodn EVALUATION BOARDS - Comm $100.19 10/17/2008Y Contact ADIAdd to Cart
AD8313ARM Prodn 8 ld MSOP 8 Ind $8.79 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8313ARM-REEL Prodn 8 ld MSOP 8 Ind $8.79 11/14/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8313ARM-REEL7 Prodn 8 ld MSOP 8 Ind $8.79 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8313ARMZ Prodn 8 ld MSOP 8 Ind $7.99 7/3/2009Y
Material
Declaration
Add to CartAdd to Cart
AD8313ARMZ-REEL Prodn 8 ld MSOP 8 Ind $7.99 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD8313ARMZ-REEL7 Prodn 8 ld MSOP 8 Ind $7.99 - Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Suggested Complementary Products
AD5611: 2.7 V to 5.5 V, <100 μA, 10-Bit nanoDAC®, SPI Interface in SC70 Package

Signal Chains
Visit our interactive signal chains for more complementary products

 
Find Similar Products
   

Part#Product DescriptionRF Frequency (MHz)Dynamic Range (dB)Temp Stability (dB)Response Time (ns typ)Voltage Supply (V)Supply Current (max)PackagePrice* (1000 pcs.)
AD8312Low Power for Battery Operation 50 to 350045±0.5702.7 to 5.54.2WLCSP$1.27
AD8313Industry Standard 100 to 250070±1.25402.7 to 5.5148-Lead uSOIC$7.99
AD640Military Specified Part Available -50±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$36.48
AD8314Industry Standard 100 to 270045±1702.7 to 5.54.58-Lead uSOIC/CSP$1.10
AD8302Dual-Channel Gain and Phase Outputs 2,70060±1602.7 to 5.51914-Lead TSSOP$12.14
AD8315Low Power for Battery Operation 100 to 250050±11502.7 to 5.58.58-Lead uSOIC$4.00
AD8307High Dynamic Range dc to 50092±14002.7 to 5.588-Lead SOIC/DIP$6.07
AD8316Dual Output AD8315 100 to 250049±1502.7 to 5.58.516-Lead CSP**
AD8310High Dynamic Range dc to 440100±1152.7 to 5.588-Lead SOIC$4.00
AD8317Available in Die 1 to 1000055±0.563 to 5.5208-Lead CSP$3.98
AD606Limiter Output-80-4004.5 to 5.51316-Lead DIP; 16-Lead SOIC$22.00
AD8306Military Specified Part Available 5 to 400100±1732.7 to 5.51616-Lead SOP$14.67
AD8309Limiter Output 5 to 500100±1672.7 to 5.51616-Lead TSSOP$7.84
AD8311Low Power for Battery Operation 100 to 250050±0.51502.7 to 5.58.5WLCSP$1.27
AD641Military Specified Part Available -44±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$32.82
AD8318Integrated Temp Sensor 1 to 800070±0.5104.5 to 5.56816-Lead CSP$5.05
AD8319Pin-compatible with AD8317 1 to 1000045±0.563 to 5.5228-Lead CSP$1.77
ADL5513125°C Operation, Broadband 1 to 400080±0.5102.7 to 5.5-16-Lead CSP**
ADL5519Dual-Channel AD8317 1 kHz to 1000062±0.563 to 5.55632-Lead LFCSP$5.04

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.