AD7747: 24-Bit Capacitance-to-Digital Converter with Temperature Sensor
The AD7747 is a high-resolution, Σ-Δ capacitance-to-digital converter (CDC). The capacitance to be measured is connected directly to the device inputs. The architecture features inherent high ...More
AD7747: 24-Bit Capacitance-to-Digital Converter with Temperature Sensor
Product Description
The AD7747 is a high-resolution, Σ-Δ capacitance-to-digital converter (CDC). The capacitance to be measured is connected directly to the device inputs. The architecture features inherent high resolution (24-bit no missing codes, up to 19.5-bit effective resolution), high linearity (±0.01%), and high accuracy (±10 fF factory calibrated). The AD7747 capacitance input range is ±8 pF (changing), and it can accept up to 17 pF common-mode capacitance (not changing), which can be balanced by a programmable on-chip digital-to-capacitance converter (CAPDAC).
The AD7747 is designed for single-ended or differential capacitive sensors with one plate connected to ground. For floating (not grounded) capacitive sensors, the AD7745 or AD7746 are recommended.
The part has an on-chip temperature sensor with a resolution of 0.1°C and accuracy of ±2°C. The on-chip voltage reference and the on-chip clock generator eliminate the need for any external components in capacitive sensor applications. The part has a standard voltage input that, together with the differential reference input, allows easy interface to an external temperature sensor, such as an RTD, thermistor, or diode.
The AD7747 has a 2-wire, I2C-compatible serial interface. The part can operate with a single power supply of 2.7 V to 5.25 V. It is specified over the automotive temperature range of −40°C to +125°C and is housed in a 16-lead TSSOP package.
Applications
Automotive, industrial, and medical systems for:
- Pressure measurement
- Position sensing
- Proximity sensing
- Level sensing
- Flowmeters
- Impurity detections
Features
Capacitance-to-digital converter
- New standard in single chip solutions
- Interfaces to single or differential grounded sensors
- Resolution down to 20 aF (that is, up to 19.5-bit ENOB)
- Accuracy: 10 fF
- Linearity: 0.01%
- Common-mode (not changing) capacitance up to 17 pF
- Full-scale (changing) capacitance range ±8 pF
- Update rate: 5 Hz to 45 Hz
- Simultaneous 50 Hz and 60 Hz rejection at 8.1 Hz update
- Active shield for shielding sensor connection
- Temperature sensor on-chip
Resolution: 0.1°C, accuracy: ±2°C - Voltage input channel
- Internal clock oscillator
- 2-wire serial interface (I2C® compatible)
- Power
2.7 V to 5.25 V single-supply operation
0.7 mA current consumption - Operating temperature: -40°C to +125°C
- 16-lead TSSOP package
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD7747
24-Bit Capacitance-to-Digital Converter with Temperature Sensor
Functional Block Diagram for AD7747
Specifications
| Resolution (Bits) | 24bit |
| T-Put Rate | 45.5SPS |
| # Chan | 1 |
| Supply V | Single(+2.7 to +5.25) |
| Pwr Diss (max) | 4.25mW |
| Sleep Pwr Diss | 10µW |
| Ain Range | ± 8 pF (Delta C) ,(2Vref) p-p |
| Ref Int/Ext | Int/Ext |
| Product Description | 24-bit, Cap-to-Dig Conv w/1 SE/Diff Capacitive Input Ch for interface to Single Electrode Cap Sensor |
AD7152 - 12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels)
AD7153 - 12-Bit Capacitance-to-Digital Converter (1 Capacitance Input Channel)
| Part# | Resolution (Bits) | T-Put Rate | # Chan | Supply V | Pwr Diss (max) | Input Base C (pF Max) | Cin Range (pF) | Pkg Type | Price* (1000-4999) | Product Description | Interface |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7142 | 16 | 27.8SPS | 14 | Single(+2.6 to +3.6), Single(+2.7), Single(+3), Single(+3.3) | 3.6mW | 20 | ±2 | CSP | $1.37 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with SPI or I2C Interface | I²C/Ser 2-Wire, Ser, SPI |
| AD7143 | 16 | 43.5SPS | 8 | Single(+2.6 to +3.6) | 3.6mW | 20 | ±2 | CSP | $1.25 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface | I²C/Ser 2-Wire, Ser |
| AD7147 | 16 | 111SPS | 13 | Single(+3), Single(+3.3) | 3.6mW | 20 | ±8 | CSP | $1.30 | CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors | I²C/Ser 2-Wire, Ser, SPI |
| AD7150 | 12 | 100SPS | 2 | Single(+2.7 to +3.6) | 0.43mW | 10 | ±4 | SOP | $1.37 | Ultra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications | I²C/Ser 2-Wire, Ser |
| AD7151 | 12 | 100SPS | 1 | Single(+2.7 to +3.6) | 0.3mW | 10 | ±4 | SOP | $1.37 | Ultra-Low Power, 1-Ch, Capacitance Converter for Proximity Sensing Applications | I²C/Ser 2-Wire, Ser |
| AD7745 | 24 | 90SPS | 1 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±4 | SOP | $4.66 | 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
| AD7746 | 24 | 90SPS | 2 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±4 | SOP | $5.01 | 24-bit, Cap-to-Dig Conv. w/ 2 SE/Diff Capacitive Input Ch for interface to Dual Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
| AD7747 | 24 | 45.5SPS | 1 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±8 | SOP | $4.66 | 24-bit, Cap-to-Dig Conv w/1 SE/Diff Capacitive Input Ch for interface to Single Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD7747 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7747ARUZ | Prodn | 16 ld TSSOP | 16 | Ind | $4.66 | 10/17/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7747ARUZ-REEL | Prodn | 16 ld TSSOP | 16 | Ind | $4.66 | 11/28/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7747ARUZ-REEL7 | Prodn | 16 ld TSSOP | 16 | Ind | $4.66 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7747EBZ | Prodn | EVALUATION BOARDS | - | TBD | $130.55 | 12/12/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close