AD7843: Touch Screen Digitizer
The AD7843 is a 12-bit successive-approximation ADC with a synchronous serial interface and low on resistance switches for driving touch screens. The part operates from a single 2.2 V to 5.25 V power ...More
AD7843: Touch Screen Digitizer
Product Description
The AD7843 is a 12-bit successive-approximation ADC with a synchronous serial interface and low on resistance switches for driving touch screens. The part operates from a single 2.2 V to 5.25 V power supply and features throughput rates greater than 125 kSPS. The external reference applied to the AD7843 can be varied from 1 V to +VCC, while the analog input range is from 0 V to VREF. The device includes a shutdown mode that reduces the current consumption to less than 1 µA. This part is available in a 16-lead 0.15" Quarter Size Outline (QSOP) package and a 16-lead Thin Shrink Small Outline (TSSOP) package. View the QSOP Package Dimensions. (pdf, 19,569 bytes)
Also see the AD7843 sister part, which is the AD7873. This part is similar to the AD7843 but has added functionality such as an on-chip temperature sensor (-40°C to + 85°C), on-chip 2.5 V reference and direct battery and touch-pressure measurement.
Features
- 4-wire touch screen interface
- Specified throughput rate of 125 kSPS
- Low power consumption:
1.37 mW max at 125 kSPS with VCC = 3.6 V - Single supply, VCC of 2.2 V to 5.25 V
- Ratiometric conversion
- High speed serial interface
- Programmable 8-bit or 12-bit resolution
- 2 auxiliary analog inputs
- Shutdown mode: 1 µA max
- 16-lead QSOP and TSSOP packages
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD7843
Touch Screen Digitizer
Functional Block Diagram for AD7843
AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators